SLVAFZ2A April   2025  – November 2025 TPS548B23 , TPS548B28

 

  1.   1
  2.   2
  3.   Trademarks

Introduction

Modern data center SoCs require more power and better thermals to maintain performance levels. Yet designers expect smaller BOM solution size as one of their key preferences. The 3 × 4mm package used by the previous generation TPS548B28 family is a widely-adopted industry standard, however the new generation TPS548B23 in 3 × 3mm offers an improvement in size and performance requiring less external components. This application brief describes the upgrades of the TPS548B23 in different aspects. Table 1 shows the key specification comparison. Table 2 shows the family devices of TPS548B28 and TPS548B23.

Table 1 TPS548B23 and TPS548B28 Specification Comparison
TPS548B23 TPS548B28
VIN4 – 16V4 – 16V
VOUT0.5 – 5.5V0.6 – 5.5V
IOUT20A20A
Control ModeD-CAP4D-CAP3
FB Accuracy (-40°C< TJ<125°C)±1.0%±1.0%
Package3mm × 3mm 19-pin QFN4mm × 3mm 21-pin QFN
Pin Pitch0.4mm0.4mm
Pin-Strap Configurability without External ComponentsYesNo
Junction Temperature–40°C to +125°C–40°C to +125°C
Switching Frequency600KHz, 800KHz, 1MHz, 1.2MHz600KHz, 800KHz, 1MHz
RDS(ON)8.4mΩ/3.3mΩ7.7mΩ/2.4mΩ
Efficiency (12Vin, 3.3Vout, 800KHz, 10A, int VCC)95%93%
External VCC Bias Support3.1 – 5.3V3.13 – 3.6V
Table 2 TPS548B28 and TPS548B23 Family Devices
DevicesPackageIOUTVREF
TPS548B283mm × 4mm20A600mV
TPS54JB2020A900mV
TPS548A2815A600mV
TPS54JA2012A900mV
TPS548B233mm × 3mm20A500mV
TPS548A2312A500mV

Efficiency and Thermal Performance

For a power-intensive server application, maintaining high efficiency in a buck converter is crucial because efficiency directly leads to reduced heat dissipation and, consequently, improved overall performance and reliability. Figure 1 shows the efficiency comparison between TPS548B23 and TPS548B28 at the condition of 12V input, 3.3V output, and 800KHz. Figure 1 shows that TPS548B23 has an overall efficiency upgrade compared with TPS548B28. Even though the on-resistance of the TPS548B28's power MOSFETs is slightly lower, the TPS548B23 efficiency is higher due to reduced package parasitics, gate drive, and dead-time improvements.

TPS548B23, TPS548B28  TPS548B23 and TPS548B28
                    Efficiency Comparison Figure 1 TPS548B23 and TPS548B28 Efficiency Comparison

Thermal performance is a key specification in designing power systems. Poor thermal performance can degrade load performance, leading to damage, particularly in high-power applications. With more advanced process technology and larger ground pad area, TPS548B23 achieves better thermal performance compared with TPS548B28. Figure 2 and Figure 3 shows thermal images at the condition of 12Vin, 1Vout, 800KHz, 20A, where a 10.7℃ drop can be seen.

TPS548B23, TPS548B28 TPS548B23EVM Thermal Image at
                    12Vin, 1Vout, 800KHz, 20A Figure 2 TPS548B23EVM Thermal Image at 12Vin, 1Vout, 800KHz, 20A
TPS548B23, TPS548B28 TPS548B28EVM Thermal Image at
                    12Vin, 1Vout, 800KHz, 20A Figure 3 TPS548B28EVM Thermal Image at 12Vin, 1Vout, 800KHz, 20A

Package

The previous generation TPS548B28 is designed in a 4mm × 3mm 21-pin QFN package as Figure 4 shows and previously was widely-adopted as the industry standard. However, as board area becomes increasingly limited, smaller size is required in power designs, especially for data center applications that are space-constrained. Figure 5 shows that TPS548B23 is designed in a smaller 3mm × 3mm 19-pin QFN package with a butterfly-style pin-out. The butterfly-style pin-out is a symmetric pin-out that simplifies PCB layout with the highest power density and best thermal at the lowest cost, as Figure 6 shows.

TPS548B23, TPS548B28 Bottom View of TPS548B28
                    Package - Asymmetric Pin-out Figure 4 Bottom View of TPS548B28 Package - Asymmetric Pin-out
Figure 5 Bottom View of TPS548B23 Package - Symmetric Pin-out
TPS548B23, TPS548B28 Butterfly-style Layout of TPS548B23Figure 6 Butterfly-style Layout of TPS548B23

D-CAP4 Control Mode

The D-CAP series of control modes is a TI proprietary method of constant-on-time control, designed to maximize device transient performance. TPS548B23 offers the latest generation D-CAP4 to achieve an ultra-fast transient response. Compared with the previous generation D-CAP3, D-CAP4 has faster transient response especially at high output voltage condition, as Figure 7 shows. D-CAP4 requires less output capacitance in high current power rail applications that demand premium load transient performance compared to D-CAP3.

TPS548B23, TPS548B28 D-CAP4 Versus D-CAP3 Transient Performance at the Condition of 12Vin, 5Vout, 800KHz, 5A to 15A to 5A, 1A/us Slew RateFigure 7 D-CAP4 Versus D-CAP3 Transient Performance at the Condition of 12Vin, 5Vout, 800KHz, 5A to 15A to 5A, 1A/us Slew Rate

Pinstrap Configurability

Unlike the TPS548B28, TPS548B23 configuration pins (CFG1-5) allow for less BOM components when adjusting:

  • Overcurrent limit
  • Faiult response
  • Internal feedback
  • External feedback
  • Output voltage selection
  • Switching frequency
  • Soft-start time

Table 3 shows how to configure some of the key specifications for both TPS548B23 and TPS548B28. For more detailed configuration, see the TPS548B23 4V to 16V Input, 20A, Remote Sense, D-CAP4, Synchronous Buck Converter data sheet.

Table 3 Difference Between Key Specifications Configuration between TPS548B23 and TPS548B28
TPS548B23 TPS548B28
VOUTBy CFG3-5 when int Vfb, resistor divider when ext VFBBy resistor divider
Light Load ModeBy CFG3-5By connecting VCC, a resistor or AGND to MODE pin
Switching FrequencyBy CFG1-2 both int and ext VFBBy connecting VCC, a resistor or AGND to MODE pin
Soft-StartBy CFG1-2 when ext VFB, fixed when int VFBBy connecting a capacitor between SS/REFIN pin and VSNS- pin
Fault Recovery Mode (Hiccup or Latch-off)By CFG1-2 when ext VFB, hiccup when int VFB.Fixed, hiccup for OC and UV faults, latch-off for OV Fault
Valley OCPBy CFG1-2 both int and ext VFBBy connecting a resistor to TRIP pin

Conclusion

TPS548B23 is TI’s latest generation 16V, 20A DC/DC buck converter. Because of the efficiency and transient response upgrades, the TPS548B23 achieves better performance. Advanced pin-out leads to a more optimized layout, and configuration pins lead to less BOM components and easier design.