SLVK033A February 2019 – August 2021 INA240-SEP
Table 3-1 links the test numbers for each test condition with the data sheet parameters.
PARAMETER | TEST CONDITION | Data sheet Lit# SLVSER5 - November 2018 | Test Number | Test Name | |||
---|---|---|---|---|---|---|---|
MIN | TYP | MAX | UNIT | ||||
Common-mode rejection ratio | VIN+ = –4 V to 80 V, VSENSE = 0 mV | 120 | 132 | dB | 1071.3 | CMRR test VCM_-4V_->_80V | |
Offset voltage, input-referred | VSENSE = 0 mV | ±5 | ±25 | µV | 1081.1 | VOS_chopped_test_5.0_2.50_12.00 | |
Power-supply rejection ratio | VS = 2.7 V to 5.5 V, VSENSE = 0 mV | ±1 | ±10 | µV/V | 1061.3 | PSRR_test | |
Gain error | GND + 50 mV ≤ VOUT ≤ VS – 200 mV | ±0.05% | ±0.20% | 1101.6 | GAIN_Error_5.0_2.50_12.00_0.050 | ||
Reference divider accuracy | VOUT = | (VREF1 – VREF2) | / 2 at VSENSE = 0 mV | 0.02% | 0.1% | 1131.6 | Accuracy_5.00_5.00_12.00_VOS | ||
Swing to VS power-supply rail | RL = 10 kΩ to GND | VS – 0.05 | VS – 0.2 | V | 1121.1 | Swing_test_5.0__2.50_12.00__1.00_10K_VCC-OUT | |
Swing to GND | RL = 10 kΩ to GND, VSENSE = 0 mV VREF1 = VREF2 = 0 V | VGND + 1 | VGND + 10 | mV | 1121.3 | Swing_test_5.0__2.50_12.00_-1.00_10K_OUT-VEE | |
Quiescent current | VSENSE = 0 mV | 1.8 | 2.4 | mA | 611.1 | IQ_5.0_2.50_12.00_Post_Trim |