SLVK033A February 2019 – August 2021 INA240-SEP
Table 1-1 lists the device information used for TID HDR characterization and qualification.
TID HDR Details: up to 30 krad(Si) | |
---|---|
TI Device Number | INA240-SEP |
Package | 8-pin PW (TSSOP) |
Technology | ABCD6 |
Die Lot Number | 7004590 |
A/T Lot Number / Date Code | 1084349/8AD3PDK |
Quantity Tested | 37 irradiated devices + 3 control |
Lot Accept/Reject | Devices passed 3 krad(Si), 10 krad(Si), 20 krad(Si), 30 krad(Si) |
HDR Radiation Facility | Texas Instruments SVA Group, Santa Clara, CA |
HDR Dose Level | 3 krad(Si), 10 krad(Si), 20 krad(Si), 30 krad(Si) |
HDR Dose Rate | 78 rad(Si)/s |
HDR Radiation Source | Gammacell 220 Excel (GC-220E) Co-60 |
Irradiation Temperature | Ambient, room temperature |