SLVS348N July 2001 – January 2025 TPS793
PRODUCTION DATA
The TPS793 family of LDO regulators has been optimized for use in noise-sensitive battery-operated equipment. The device features extremely low dropout voltages, high PSRR, low output noise, low quiescent current, and enable-input to reduce supply currents to less than 1μA when the regulator is turned off.