SLVS348N July 2001 – January 2025 TPS793
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VIN | Input voltage range (1) | 2.7 | 5.5 | V | |||
| IOUT | Continuous output current | 0 | 200 | mA | |||
| VOUT | Output voltage range | TPS79301 | VFB | 5.5 – VDROPOUT | V | ||
| TPS79318 | 0µA < IOUT < 200mA, 2.8V < VIN < 5.5V | 1.764 | 1.8 | 1.836 | |||
| TPS79325 | 0µA < IOUT < 200mA, 3.5V < VIN < 5.5V | 2.45 | 2.5 | 2.55 | |||
| TPS79328 | 0µA < IOUT < 200mA, 3.8V < VIN < 5.5V | 2.744 | 2.8 | 2.856 | |||
| TPS793285 (Legacy chip only) | 0µA < IOUT < 200mA, 3.85V < VIN < 5.5V | 2.793 | 2.85 | 2.907 | |||
| TPS79330 | 0µA < IOUT < 200mA, 4V < VIN < 5.5V | 2.94 | 3 | 3.06 | |||
| TPS79333 | 0µA < IOUT < 200mA, 4.3V < VIN < 5.5V | 3.234 | 3.3 | 3.366 | |||
| TPS793475 (Legacy chip only) | 0µA < IOUT < 200mA, 5.25V < VIN < 5.5V | 4.655 | 4.75 | 4.845 | |||
| IGND | Quiescent current (GND current) | 0µA ≤ IO ≤ 200mA (Legacy Chip) | 170 | 220 | µA | ||
| 0µA ≤ IO ≤ 200mA(New Chip) | 250 | 1000 | |||||
| ΔVOUT/ΔIOUT | Load regulation | 0µA ≤ IOUT ≤ 200mA | 5 | mV | |||
| ΔVOUT/ΔVIN | Line regulation | VOUT + 1V ≤ VIN ≤ 5.5V | 0.05 | 0.12 | %/V | ||
| Vn(2) | Output noise voltage TPS79328 | BW = 100Hz to 100kHz, IOUT = 200mA | CNR = 0.001µF | 55 | µVRMS | ||
| BW = 100Hz to 100kHz, IOUT = 200mA | CNR = 0.0047µF | 36 | |||||
| BW = 100Hz to 100kHz, IOUT = 200mA | CNR = 0.01µF | 33 | |||||
| BW = 100Hz to 100kHz, IOUT = 200mA | CNR = 0.1µF | 32 | |||||
| BW = 100Hz to 100kHz, IOUT = 200mA | (New Chip)(4) | 69 | |||||
| tSTR | Time, start-up (TPS79328) | RL = 14 Ω, COUT = 1µF | CNR = 0.001µF | 50 | µs | ||
| Time, start-up (TPS79328) | CNR = 0.0047µF | 50 | |||||
| Time, start-up (TPS79328) | CNR = 0.01µF | 50 | |||||
| Time, start-up (TPS79328) | (New Chip) | 500 | |||||
| ICL | Output current limit | VOUT = 0V(Legacy Chip) | 285 | 600 | mA | ||
| ICL | Output current limit | VIN = VOUT(NOM) + 1 V, VOUT = 0.9 x VOUT(NOM) (New Chip only) | 320 | 460 | mA | ||
| ISC | Short-circuit current limit | VOUT = 0V (New Chip) | 175 | mA | |||
| ISHDN | Shutdown current | VEN = 0V, 2.7V < VI < 5.5V(Legacy Chip)(3) | 0.07 | 1 | µA | ||
| VEN = 0V, 2.7V < VI < 5.5V(New Chip)(3) | 0.01 | 1 | |||||
| VEN(HI) | High-level enable input voltage | 2.7V ≤ VIN ≤ 5.5V | 1.7 | VIN | V | ||
| VEN(HI) | High-level enable input voltage | 2.7V ≤ VIN ≤ 5.5V (New Chip) | 0.85 | VIN | V | ||
| VEN(LOW) | Low-level enable input voltage | 2.7V ≤ VIN ≤ 5.5V | 0 | 0.7 | V | ||
| VEN(LOW) | Low-level enable input voltage | 2.7V ≤ VIN ≤ 5.5V (New Chip) | 0 | 0.425 | V | ||
| IEN | Enable pin current | VEN = 0 V | –1 | 1 | µA | ||
| IFB | Feedback pin current (TPS79301) | VFB = 1.8V (Legacy Chip) | 1 | µA | |||
| VFB = 1.8V (New Chip) | 0.05 | ||||||
| VREF | Internal reference (TPS79301) | 1.201 | 1.225 | 1.25 | V | ||
| PSRR | Power-supply rejection ratio (TPS79328) | f = 100Hz | IOUT = 10mA (Legacy Chip) | 70 | dB | ||
| IOUT = 10mA (New Chip) | 64 | ||||||
| IOUT = 200mA (Legacy Chip) | 68 | ||||||
| IOUT = 200mA (New Chip) | 65 | ||||||
| f = 10kHz | IOUT = 200mA (Legacy Chip) | 70 | |||||
| IOUT = 200mA (New Chip) | 49 | ||||||
| f = 100kHz | IOUT = 200mA (Legacy Chip) | 43 | |||||
| IOUT = 200mA (New Chip) | 39 | ||||||
| VDO(4) | Dropout voltage (TPS79328) | VIN= VOUT - 0.1V, IOUT = 200mA | 120 | 200 | mV | ||
| Dropout voltage (TPS793285) (legacy chip only) | VIN= VOUT - 0.1V, IOUT = 200mA | 120 | 200 | ||||
| Dropout voltage (TPS79330) | VIN= VOUT - 0.1V, IOUT = 200mA | 112 | 200 | ||||
| Dropout voltage (TPS79333) | VIN= VOUT - 0.1V, IOUT = 200mA | 112 | 180 | ||||
| Dropout voltage (TPS793475) (legacy chip only) | VIN= VOUT - 0.1V, IOUT = 200mA | 77 | 125 | ||||
| VUVLO | UVLO threshold | VIN rising (Legacy Chip) | 2.25 | 2.65 | V | ||
| VIN rising (New Chip) | 1.32 | 1.6 | |||||
| VUVLO(HYST) | UVLO hysteresis | TJ = 25°C, VCC rising (Legacy Chip) | 100 | mV | |||
| TJ = 25°C, VCC rising (New Chip) | 130 | ||||||