SLVSDC7F April 2017 – February 2022 DRV5032
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-1.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VCC | 3.3 V |
Magnet | 1-cm Cube NdFeB |
Closest magnet distance | 2.5 cm |
Magnetic flux density at closest distance | 7.8 mT |
Magnetic flux density when magnet moves away | Close to 0 mT |