SLVSDC7F April 2017 – February 2022 DRV5032
PRODUCTION DATA
For this design example, use the parameters listed in Table 9-2.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Hall effect device | DRV5032FD |
VCC | 5 V |
Switch travel distance | 5 mm in each direction |
Magnet | 10-mm cylinder |
Mechanical tolerance per position | ±0.5 mm |