SLVSDM4D November 2018 – December 2019 TPS1HA08-Q1
PRODUCTION DATA.
The is designed to operate in a 12-V automotive system. The nominal supply voltage range is 8 V to 18 V. The device is also designed to withstand voltage transients beyond this range. When operating outside of the nominal voltage range, the device will exhibit normal functional behavior. However, parametric specifications may not be guaranteed.
| VBB Voltage Range | Note |
|---|---|
| 3 V to 8 V | Transients such as cold crank and start-stop, functional operation guaranteed but some parametric specifications may not apply. The device is completely short-circuit protected up to 125°C |
| 8 V to 18 V | Nominal supply voltage, all parametric specifications apply. The device is completely short-circuit protected up to 125°C |
| 18 V to 40 V | Transients such as jump-start and load-dump, functional operation guaranteed but some parametric specifications may not apply |