SLVSDM4E November 2018 – June 2026 TPS1HA08-Q1
PRODUCTION DATA
When IOUT reaches the current limit threshold, ICL, the device can switch off immediately (Versions A,B,E), or the device can remain enabled and limit IOUT (Versions C/D) to ICL (see Device Comparison Table section for more details). In the case that the device remains enabled and limits IOUT, the thermal shutdown or energy limit protection feature can trigger due to the high amount of power dissipation in the device.
During a short-circuit event, the device hits the ICL threshold that is listed in the Specifications (for the given device version) and then turns the output off or regulate the output current to protect the device. The device registers a short-circuit event when the output current exceeds ICL, however the measured maximum current can exceed the ICL threshold due to the TPS1HA08-Q1 deglitch filter and turn-off time. The device is specified to protect itself during a short-circuit event over the nominal supply voltage range (as defined in the Specifications section) at 125°C.