SLVSDM5F September 2017 – March 2020 TLV7011 , TLV7012 , TLV7021 , TLV7022
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tPHL | Propagation delay time, high to-
low (RP = 4.99 kΩ TLV7022 only) (1) |
Midpoint of input to midpoint of output,
VOD = 100 mV |
310 | ns | ||
| tPLH | Propagation delay time, low-to high
(RP = 4.99 kΩ TLV7022 only) (1) |
Midpoint of input to midpoint of output,
VOD = 100 mV |
260 | ns | ||
| tR | Rise time (TLV7012 only) | Measured from 20% to 80% | 5 | ns | ||
| tF | Fall time | Measured from 20% to 80% | 5 | ns | ||
| tON | Power-up time | During power on, VCC must exceed 1.6V for 20 µs before the output is in a correct state. | 20 | µs | ||