SLVSDS9E July 2018 – August 2021 TPS63805 , TPS63806 , TPS63807
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| SUPPLY | |||||||
| VIN;LOAD | Minimum input voltage for full load, once started | IOUT = 2 A, VOUT = 3.3 V, TJ = 25°C | 2.3 | V | |||
| IQ;VIN | Quiescent current into VIN | TPS63805/TPS63807; TJ = 25°C, EN = VIN = 3.6 V, VOUT = 3.3 V, not switching | 11 | μA | |||
| IQ;VIN | Quiescent current into VIN | TPS63806; TJ = 25°C, EN = VIN = 3.6 V, VOUT = 3.3 V, not switching | 13 | μA | |||
| ISD | Shutdown current into VIN | EN = low, -40°C ≤ TJ ≤ 85°C, VIN = 3.6 V, VOUT = 0 V | 45 | 600 | nA | ||
| UVLO | Undervoltage lockout threshold | VIN falling, VOUT ≥ 1.8 V, once started | 1.2 | 1.25 | 1.29 | V | |
| Undervoltage lockout threshold | VIN rising | 1.6 | 1.7 | 1.79 | V | ||
| TSD | Thermal shutdown | Temperature rising | 150 | °C | |||
| TSD;HYST | Thermal shutdown hysteresis | 20 | °C | ||||
| SOFT-START, POWER GOOD | |||||||
| Tramp | Soft-start, Current limit ramp time | TPS63805/TPS63806 TJ = 25°C, VIN = 3.6 V, VOUT = 3.3 V, IO = 3.5 A, time from first switching to power good | 224 | µs | |||
| TPS63807 TJ = 25°C, VIN = 3.6 V, VOUT = 3.3 V, IO = 3.5 A, time from first switching to power good | 480 | µs | |||||
| Tdelay | Delay from EN-edge until rising VOUT | TJ = 25°C, VIN = 3.6 V, VOUT = 3.3 V, Delay from EN-edge until rising first switching | 321 | µs | |||
| LOGIC SIGNALS EN, MODE | |||||||
| VTHR;EN | Threshold Voltage rising for EN-Pin | 1.07 | 1.1 | 1.13 | V | ||
| VTHF;EN | Threshold Voltage falling for EN-Pin | 0.97 | 1 | 1.03 | V | ||
| VIH | High-level input voltage | 1.2 | V | ||||
| VIL | Low-level input voltage | 0.4 | V | ||||
| VPG;rising | Power Good threshold voltage | VOUT rising, referenced to VOUT nominal | 95 | % | |||
| VPG;falling | VOUT falling, referenced to VOUT nominal | 90 | % | ||||
| VPG;Low | Power Good low-level output voltage | ISINK = 1 mA | 0.4 | V | |||
| tPG;delay | Power Good delay time | VFB falling | 14 | µs | |||
| Ilkg | Input leakage current | 0.01 | 0.2 | µA | |||
| OUTPUT | |||||||
| ISD | Shutdown current into VOUT | TPS63805/TPS63806 EN = low, -40°C ≤ TJ ≤ 85°C, VIN = 3.6 V, VOUT = 3.3 V | ±0.5 | ±600 | nA | ||
| VFB | Feedback Regulation Voltage | 500 | mV | ||||
| VFB | Feedback Voltage accuracy | PWM mode | –1 | 1 | % | ||
| Overvoltage Protection Threshold | VOUT rising | 5.5 | 5.7 | 5.9 | V | ||
| VIN rising | 5.5 | 5.7 | 5.9 | V | |||
| IPWM/PFM | Peak Inductor Current to enter PFM-Mode | VIN = 3.6 V; VOUT = 3.3 V | 1.06 | A | |||
| IFB | Feedback Input Bias Current | VFB = 500 mV | 5 | 100 | nA | ||
| IPK | Peak Current Limit, Boost Mode | TPS63805/TPS63807; VIN ≥ 2.5 V | 4 | 5 | 5.75 | A | |
| Peak Current Limit, Buck-Boost Mode | 5 | A | |||||
| Peak Current Limit, Buck Mode | 3.8 | A | |||||
| IPK | Peak Current Limit, Boost Mode | TPS63806; VIN ≥ 2.5V | 4.4 | 5.5 | 6.25 | A | |
| Peak Current Limit, Buck-Boost Mode | 5.5 | A | |||||
| Peak Current Limit, Buck Mode | 4 | A | |||||
| IPK;Reverse | Peak Current Limit for Reverse Operation | VI = 5 V, VO = 3.3 V | –0.9 | A | |||
| Buck RDS;ON | High-side FET on-resistance | VIN = 3 V, VOUT = 3.3 V; I(L2) = 0.19 A | VIN = 3 V, VOUT = 3.3 V; IO = 0.5 A | 47 | mΩ | ||
| Low-side FET on-resistance | VIN = 3 V, VOUT = 3.3 V; I(L2) = 0.19 A | VIN = 3 V, VOUT = 3.3 V; IO = 0.5 A | 30 | mΩ | |||
| Boost RDS;ON | High-side FET on-resistance | VIN = 3 V, VOUT = 3.3 V; I(L1) = 0.19 A | VIN = 3 V, VOUT = 3.3 V; IO = 0.5 A | 43 | mΩ | ||
| Low-side FET on-resistance | VIN = 3 V, VOUT = 3.3 V; I(L1) = 0.19 A | VIN = 3 V, VOUT = 3.3 V; IO = 0.5 A | 18 | mΩ | |||
| fSW | Inductor Switching Frequency, Boost Mode | VIN = 2.3V, VOUT = 3.3V, no Load, MODE = HIGH, TJ = 25°C | 2.1 | MHz | |||
| Inductor Switching Frequency, Buck-Boost Mode | VIN = 3.3V, VOUT = 3.3V, no Load, MODE = HIGH, TJ = 25°C | 1.4 | MHz | ||||
| Inductor Switching Frequency, Buck Mode | VIN = 4.3, VOUT = 3.3V, no Load, MODE = HIGH, TJ = 25°C | 1.6 | MHz | ||||
| Line regulation | VIN = 2.4 V to 5.5 V, VOUT = 3.3V, IOUT = 2 A | 0.3 | % | ||||
| Load regulation | VIN= 3.6 V, VOUT = 3.3V, IOUT = 0 A to 2 A, forced-PWM mode | 0.1 | % | ||||