1 Features
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: TA = –40°C to
125°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C4B
- Withstands 40-V load dump
- Dual-channel smart high-side switch with 35-mΩ RON (TJ = 25°C)
- Improve system level reliability through adjustable current limiting
- Current limit adjustable from 2 A to 25 A
- Robust integrated output protection:
- Integrated thermal protection
- Protection against short to ground/battery
- Protection against reverse battery events including automatic switch on with reverse voltage
- Automatic shut off if loss of battery/ground occurs
- Integrated output clamp to demagnetize inductive loads
- Configurable fault handling
- Analog sense output can be configured to accurately measure:
- Load current
- Device temperature
- Provides fault indication through SNS pin
- Detection of open load and short-to-battery