SLVSE46A November 2017 – January 2018 TPS65680
PRODUCTION DATA.
The following parameters were used for the application schematic shown in Figure 238.
| DESIGN PARAMETER | EXAMPLE |
|---|---|
| Input voltages | VIN = 3.3 V |
| VGH = 14 V | |
| VGL1 = –15 V | |
| VGL2 = –15 V | |
| Output loads | CL, GCLKx = 1 nF |
| CL, GSPx = 470 pF | |
| CL, GCPx = 470 pF | |
| CL, GGPx = 470 pF | |
| Charge sharing / gate voltage resistors | R060 = 1 kΩ |