SLVSF16B January 2021 – April 2022 DRV8316
PRODUCTION DATA
An adjustable gate-drive current control to the MOSFETs of half-bridges is implemented to achieve the slew rate control. The MOSFET VDS slew rates are a critical factor for optimizing radiated emissions, energy and duration of diode recovery spikes, and switching voltage transients related to parasitics. These slew rates are predominantly determined by the rate of gate charge to internal MOSFETs as shown in Figure 8-15.
Figure 8-15 Slew Rate Circuit ImplementationThe slew rate of each half-bridge can be adjusted by the SLEW pin in hardware device variant or by using the SLEW bits in SPI device variant. Each half-bridge can be selected to either of a slew rate setting of 25-V/µs, 50-V/µs, 125-V/µs or 200-V/µs. The slew rate is calculated by the rise time and fall time of the voltage on OUTx pin as shown in Figure 8-16.
Figure 8-16 Slew Rate Timings