SLVSFC9C October 2020 – May 2026 TPS25947
PRODUCTION DATA
The TPS259472x variants implement a voltage clamp on the output to protect the system in the event of input overvoltage. When the device detects the input has exceeded the Overvoltage Clamp Threshold (VOVC), it quickly responds within tOVC and stops the output from rising further and then regulates the HFET linearly to clamp the output voltage below VCLAMP as long as an overvoltage condition is present on the input.
If the part stays in clamping state for an extended period of time, there is a higher power dissipation inside the part which can eventually lead to thermal shut-down (TSD). After the part shuts down due to TSD fault, it can either stay latched off (TPS259472L variant) or restart automatically after a fixed delay (TPS259472A variant). See Overtemperature Protection (OTP) for more details on device response to overtemperature.
Figure 7-8 TPS259472x Overvoltage Response
(Auto-Retry)There are 3 available overvoltage clamp threshold options which can be configured using the OVCSEL pin.
| OVCSEL Pin Connection | Overvoltage Clamp Threshold |
|---|---|
| Shorted to GND | 3.8V |
| Open | 5.7V |
| Connected to GND through a 390kΩ resistor | 13.8V |