SLVSFQ0B October   2020  – June 2024 TPS54J061

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Enable and Internal LDO
      2. 6.3.2  Split Rail and External LDO
      3. 6.3.3  Output Voltage Setting
      4. 6.3.4  Soft Start and Output-Voltage Tracking
      5. 6.3.5  Frequency and Operation Mode Selection
      6. 6.3.6  D-CAP3™ Control Mode
      7. 6.3.7  Current Sense and Positive Overcurrent Protection
      8. 6.3.8  Low-side FET Negative Current Limit
      9. 6.3.9  Power Good
      10. 6.3.10 Overvoltage and Undervoltage Protection
      11. 6.3.11 Out-Of-Bounds Operation (OOB)
      12. 6.3.12 Output Voltage Discharge
      13. 6.3.13 UVLO Protection
      14. 6.3.14 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Auto-Skip Eco-Mode Light Load Operation
      2. 6.4.2 Forced Continuous-Conduction Mode
      3. 6.4.3 Pre-Bias Start-up
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
        1. 7.2.2.1  Choose the Switching Frequency and Operation Mode (MODE Pin)
        2. 7.2.2.2  Choose the Output Inductor (L)
        3. 7.2.2.3  Set the Current Limit (TRIP)
        4. 7.2.2.4  Choose the Output Capacitors (COUT)
        5. 7.2.2.5  Choose the Input Capacitors (CIN)
        6. 7.2.2.6  Feedback Network (FB Pin)
        7. 7.2.2.7  Soft Start Capacitor (SS/REFIN Pin)
        8. 7.2.2.8  EN Pin Resistor Divider
        9. 7.2.2.9  VCC Bypass Capacitor
        10. 7.2.2.10 BOOT Capacitor
        11. 7.2.2.11 Series BOOT Resistor and RC Snubber
        12. 7.2.2.12 PGOOD Pullup Resistor
      3. 7.2.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Support Resources
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Trademarks
    5. 8.5 Glossary
    6. 8.6 Electrostatic Discharge Caution
  10. Revision History
  11. 10Mechanical, Packaging, and Ordering Information

Overview

The TPS54J061 device is a high-efficiency, single-channel, small-sized, synchronous-buck converter. The device suits low output voltage point-of-load applications with up to 6-A output current in server, storage, and similar computing applications. The TPS54J061 features proprietary D-CAP3 control mode combined with adaptive on-time architecture. This combination builds modern low-duty-ratio and ultra-fast load-step-response DC-DC converters in an ideal fashion. The output voltage ranges from 0.6 V to 5.5 V. The conversion input voltage ranges from 2.7 V to 16 V, and the VCC input voltage ranges from 3 V to 3.6 V. The D-CAP3 control mode uses emulated current information to control the modulation. An advantage of this control scheme is that it does not require a phase-compensation network outside, which makes the device easy-to-use and also allows low external component count. Further advantage of this control scheme is that it supports stable operation with all ceramic output capacitors. Adaptive on-time control tracks the preset switching frequency over a wide range of input and output voltage while increasing switching frequency as needed during load-step transient.