Over operating junction temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
| Pin voltage(2) |
VIN |
–0.3 |
18 |
V |
| VIN – SW |
DC |
–0.3 |
18 |
V |
| SW – PGND |
–0.3 |
18 |
V |
| VIN – SW |
Transient < 20 ns |
–4.0 |
25 |
V |
| SW – PGND |
–5.0 |
21.5 |
V |
| BOOT – SW |
–0.3 |
6 |
V |
| BOOT – PGND |
–0.3 |
24 |
V |
| EN, PGOOD |
–0.3 |
6 |
V |
| TRIP, MODE, SS/REFIN, FB |
–0.3 |
6 |
V |
| VCC |
–0.3 |
6 |
V |
| Pin voltage differential |
AGND - PGND |
–0.3 |
0.3 |
V |
| Operating Junction Temperature Range, TJ |
–40 |
150 |
°C |
| Storage Temperature Range, Tstg |
–55 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltages are with respect to network ground terminal.