SLVSFQ0B October 2020 – June 2024 TPS54J061
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SUPPLY | ||||||
| IQ(VIN) | VIN operating non-switching supply current | VEN = 2 V, VFB = VINTREF + 50mV, VIN = 12 V, no external bias on VCC pin | 750 | 900 | µA | |
| IQ(VCC) | External VCC bias current(1) | 3.3 V external bias on VCC pin, fSW(FCCM) = 600kHz | 3 | mA | ||
| 3.3 V external bias on VCC pin, fSW(FCCM) = 1100kHz | 5.5 | mA | ||||
| 3.3 V external bias on VCC pin, fSW(FCCM) = 2200kHz | 10 | mA | ||||
| ISD_VIN | VIN shutdown supply current | VEN = 0 V, VIN =12 V, no external bias on VCC pin | 10 | µA | ||
| VINUVLO(R) | VIN UVLO rising threshold voltage | VIN rising, VCC = external 3.3V bias | 2.1 | 2.4 | 2.7 | V |
| VINUVLO(F) | VIN UVLO falling threshold voltage | VIN falling, VCC = external 3.3V bias | 1.55 | 1.85 | 2.15 | V |
| ENABLE | ||||||
| VENH | EN enable threshold voltage (rising) | 1.17 | 1.22 | 1.27 | V | |
| VENL | EN disable threshold voltage (falling) | 0.97 | 1.02 | 1.07 | V | |
| VENHYST | EN hysteresis voltage | 0.2 | V | |||
| VENLEAK | EN input leakage current | VEN = 3.3 V | –5 | 0 | 5 | µA |
| EN internal pull-down resistance | EN pin to AGND. | 6500 | kΩ | |||
| INTERNAL LDO | ||||||
| VCC | Internal LDO output voltage | VIN = 12 V, IVCC(LOAD) = 5 mA | 2.90 | 3.00 | 3.10 | V |
| VCCUVLO | VCC undervoltage-lockout (UVLO) threshold voltage | VCC rising | 2.80 | 2.85 | 2.90 | V |
| VCC falling | 2.65 | 2.70 | 2.75 | V | ||
| VCCUVLO | VCC undervoltage-lockout (UVLO) threshold voltage | VCC hysteresis | 0.15 | V | ||
| VCCDO | LDO low-droop dropout voltage | VIN = 3.3 V, IVCC(LOAD) = 20 mA, TJ = 25°C | 310 | mV | ||
| LDO overcurrent limit | All VINs, all temps | 30 | 60 | mA | ||
| REFERENCE | ||||||
| VINTREF | Internal REF voltage | TJ = 25°C | 600 | mV | ||
| Internal REF voltage tolerance | TJ = 0°C to 70°C | 597 | 603 | mV | ||
| Internal REF voltage tolerance | TJ = –40°C to 125°C | 594 | 606 | mV | ||
| IFB | FB input current | VFB = VINTREF | 100 | nA | ||
| SWITCHING FREQUENCY | ||||||
| fSW(FCCM) | VO switching frequency, FCCM operation(1) | VIN = 12 V, VOUT=1.2V, RMODE = 0 Ω to AGND, No Load | 935 | 1100 | 1265 | kHz |
| fSW(FCCM) | VO switching frequency, FCCM operation(1) | VIN = 12 V, VOUT=2.5V, RMODE = 30.1 kΩ to AGND, No Load | 1870 | 2200 | 2530 | kHz |
| fSW(FCCM) | VO switching frequency, FCCM operation | VIN = 12 V, VOUT=1.2V, RMODE = 60.4 kΩ to AGND, No Load | 536 | 630 | 724 | kHz |
| tON(min) | Minimum on-time | VIN=12V VOUT=1V, first pulse | 70 | 95 | ns | |
| tOFF(min) | Minimum off-time | TJ = 25°C, HS FET Gate falling to rising | 220 | ns | ||
| STARTUP | ||||||
| EN to first switching delay, internal LDO | The delay from EN goes high to the first SW rising edge with internal 3.0V LDO. VCC bypass cap = 1uF for typical value, VCC bypass cap = 2.2uF for max value. CSS/REFIN = 1nF | 0.85 | 2 | ms | ||
| EN to first switching delay, external VCC bias | The delay from EN goes high to the first SW rising edge with external 3.3V VCC bias. CSS/REFIN = 1nF | 500 | 700 | µs | ||
| tSS | Internal soft-start time | VO rising from 0 V to 95% of final setpoint, CSS/REFIN = 1nF | 1 | 1.5 | ms | |
| SS/REFIN sourcing current | VSS/REFIN = 0 V | 9 | µA | |||
| SS/REFIN sinking current | VSS/REFIN = 1 V | 3 | µA | |||
| SSREFIN Detection Threshold | VIN=4V-16V, VCC=3.0V – 5.3V, -40C- 125C, TPS54J061 | 800 | mV | |||
| SS/REFIN to FB matching | VSS/REFIN = 0.5 V | -5 | 0 | 5 | mV | |
| POWER STAGE | ||||||
| RDS(on)HS | High-side MOSFET on-resistance | TJ = 25°C, BOOT-SW = 3 V, IO = 3 A | 22 | mΩ | ||
| RDS(on)LS | Low-side MOSFET on-resistance | TJ = 25°C, VCC = 3 V, IO = 3 A | 8.5 | mΩ | ||
| BOOT CIRCUIT | ||||||
| IVBST-SW | VBST-SW leakage current | TJ = 25°C, VVBST-SW = 3.3 V | 28 | µA | ||
| BOOT UVLO(1) | TJ = 25°C, Voltage rising | 2.35 | V | |||
| BOOT UVLO Hysteresis(1) | TJ = 25°C | 0.32 | V | |||
| CURRENT DETECTION | ||||||
| Current limit clamp | Valley current on LS FET, 0-Ω ≤ RTRIP ≤ 3.16-kΩ | 8.1 | 9.5 | A | ||
| RTRIP | TRIP pin resistance range | 3.74 | 30.1 | kΩ | ||
| IOCL | Current limit threshold | Valley current on LS FET, RTRIP = 4.99 kΩ | 5.1 | 6.0 | 6.9 | A |
| KOCL | KOCL constant for RTRIP equation | 30000 | ||||
| KOCL tolerance | 3.74-kΩ ≤ RTRIP ≤ 4.99-kΩ | -10 | 10 | % | ||
| KOCL tolerance | 10-kΩ = RTRIP | -16.5 | 16.5 | % | ||
| INOCL | Negative current limit threshold | All VINs | -4.3 | –3.5 | -2.8 | A |
| IZC | Zero-cross detection current threshold, open loop | VIN = 12 V, VCC = 3 V | 0 | 200 | 730 | mA |
| UNDERVOLTAGE AND OVERVOLTAGE PROTECTION | ||||||
| VOVP | Overvoltage-protection (OVP) threshold voltage | 113 | 116 | 119 | % | |
| VUVP | Undervoltage-protection (UVP) threshold voltage | 77 | 80 | 83 | % | |
| tdelay(OVP) | OVP response delay | With 100-mV overdrive | 300 | ns | ||
| tdelay(UVP) | UVP filter delay | 64 | µs | |||
| tdelay(hiccup) | Hiccup delay time | VIN=12V, VCC=3V | 14 | ms | ||
| POWER GOOD | ||||||
| VPGTH | PGOOD threshold | FB rising, PGOOD transition low to high | 89 | 92.5 | 95 | % |
| FB rising, PGOOD transition high to low | 113 | 116 | 119 | |||
| FB falling, PGOOD transition high to low | 77 | 80 | 83 | |||
| VOOB | PGOOD & Out-of-bounds threshold | FB rising | 102.5 | 105 | 107.5 | % |
| IPG | PGOOD sink current | VPGOOD = 0.4 V, VIN = 12 V, VCC = 3 V | 5.5 | mA | ||
| IPG | PGOOD low-level output voltage | IPGOOD = 5.5 mA, VIN = 12 V, VCC = 3 V | 400 | mV | ||
| tdelay(PG) | PGOOD delay time | Delay for PGOOD from low to high | 1 | 1.25 | ms | |
| Delay for PGOOD from high to low | 2 | 5 | µs | |||
| Ilkg(PG) | PGOOD leakage current when pulled high | TJ = 25°C, VPGOOD = 3.3 V, VFB = VINTREF | 5 | µA | ||
| PGOOD clamp low-level output voltage | VIN = 0 V, VCC = 0 V, VEN = 0 V, PGOOD pulled up to 3.3 V through a 100-kΩ resistor | 750 | 1100 | mV | ||
| VIN = 0 V, VCC = 0 V, VEN = 0 V, PGOOD pulled up to 3.3 V through a 10-kΩ resistor | 950 | 1250 | mV | |||
| Min VCC for valid PGOOD output | 1.5 | V | ||||
| OUTPUT DISCHARGE | ||||||
| RDischg | Output discharge resistance | VIN = 12 V, VCC = 3 V, power conversion disabled | 80 | Ω | ||
| THERMAL SHUTDOWN | ||||||
| TSDN | Thermal shutdown threshold(1) | Temperature rising | 155 | 170 | °C | |
| Thermal shutdown hysteresis(1) | 38 | °C | ||||