SLVSGD3B December 2022 – August 2024 TPS281C30
PRODUCTION DATA
| VALUE | UNIT | ||||
|---|---|---|---|---|---|
| VESD | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
All pins except VS and VOUT | ±2000 | V |
| Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) |
VS and VOUT with respect to GND | ±4000 | V | ||
| Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) |
All pins | ±750 | V | ||
| V(ESD4) | Electrostatic discharge | Contact discharge, per IEC 61000-4-2 (4) | VS and VOUT | ±8000 | V |
| V(EFT) | Electrostatic discharge | Electrical fast transient, per IEC 61000-4-4, version E (3) | VS and VOUT | ±2500 | V |
| V(surge) | Electrostatic discharge | Surge protection with 42 Ω, per IEC 61000-4-5; 1.2/50 μs (4) | VS and VOUT | ±1000 | V |