SLVSGL9B December 2022 – October 2024 TPS25762-Q1
PRODUCTION DATA
For this example, Table 9-3 are used as the target parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| Input Voltage Range | 6.8 V to 18 V (transients to 36 V) |
| UVLO Turn on Voltage | 6.5 V |
| USB PD Power | 65 W |
| USB PD VBUS Voltages | 5 V, 9 V, 15 V, 20 V and 3.3 to 21 V (PPS) |
| Output | 3.3 - 21 V |
| Load Current | PDO: 5 V, 3 A; 9 V, 3 A; 15 V, 3 A, 20 V, 3.25 A APDO: 3.3 - 21 V, 3 A |
| Switching Frequency | 400 kHz |
| VCONN | 0.1 W |
| Automotive Module Maximum Current | 15 A |