SLVSGV2E June 2022 – April 2025 ADC12DJ5200-EP
PRODUCTION DATA
Short transport test patterns send a predefined octet format that repeats every frame. In the ADC12DJ5200-EP, all JMODE configurations use the short transport test pattern.
The N' = 8 short transport test pattern is shown in Table 6-59. All applicable lanes are shown, however only the enabled lanes (lowest indexed) for the configured JMODE are used.
| FRAME | 0 | 1 |
|---|---|---|
| DA0 | 0x00 | 0xFF |
| DA1 | 0x01 | 0xFE |
| DA2 | 0x02 | 0xFD |
| DA3 | 0x03 | 0xFC |
| DB0 | 0x00 | 0xFF |
| DB1 | 0x01 | 0xFE |
| DB2 | 0x02 | 0xFD |
| DB3 | 0x03 | 0xFC |
When N’=12 and F=8, a short test pattern is used, depicted in . All 16 lanes are shown, but some lanes may be disabled depending on JMODE.
| Nibble: | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | 13 | 14 | 15 |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Octet: | 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | ||||||||
| Lane 0 (A0) | 0xF01 | 0xF02 | 0xF03 | 0xF04 | 0xF05 | T | ||||||||||
| Lane 1 (A1) | 0xE11 | 0xE12 | 0xE13 | 0xE14 | 0xE15 | T | ||||||||||
| Lane 2 (A2) | 0xD21 | 0xD22 | 0xD23 | 0xD24 | 0xD25 | T | ||||||||||
| Lane 3 (A3) | 0xC31 | 0xC32 | 0xC33 | 0xC34 | 0xC35 | T | ||||||||||
| Lane 4 (A4) | 0xB41 | 0xB42 | 0xB43 | 0xB44 | 0xB45 | T | ||||||||||
| Lane 5 (A5) | 0xA51 | 0xA52 | 0xA53 | 0xA54 | 0xA55 | T | ||||||||||
| Lane 6 (A6) | 0x961 | 0x962 | 0x963 | 0x964 | 0x965 | T | ||||||||||
| Lane 7 (A7) | 0x871 | 0x872 | 0x873 | 0x874 | 0x875 | T | ||||||||||
| Lane 8 (B0) | 0xF01 | 0xF02 | 0xF03 | 0xF04 | 0xF05 | T | ||||||||||
| Lane 9 (B1) | 0xE11 | 0xE12 | 0xE13 | 0xE14 | 0xE15 | T | ||||||||||
| Lane 10 (B2) | 0xD21 | 0xD22 | 0xD23 | 0xD24 | 0xD25 | T | ||||||||||
| Lane 11 (B3) | 0xC31 | 0xC32 | 0xC33 | 0xC34 | 0xC35 | T | ||||||||||
| Lane 12 (B4) | 0xB41 | 0xB42 | 0xB43 | 0xB44 | 0xB45 | T | ||||||||||
| Lane 13 (B5) | 0xA51 | 0xA52 | 0xA53 | 0xA54 | 0xA55 | T | ||||||||||
| Lane 14 (B6) | 0x961 | 0x962 | 0x963 | 0x964 | 0x965 | T | ||||||||||
| Lane 15 (B7) | 0x871 | 0x872 | 0x873 | 0x874 | 0x875 | T | ||||||||||