SLVSH13A August 2024 – January 2025 TPSM83102
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| VI | Supply voltage | 1.6 | 5.5 | V | ||
| VO | Output voltage | 1.0 | 5.5 | V | ||
| CI | Effective Input capacitance | VI = 1.6 V to 5.5 V | 4.2 | µF | ||
| CO | Effective Output capacitance | 1.2 V ≤ VO ≤ 3.6 V, nominal value at VO = 3.3 V | 10.4 | 16.9 | 330 | µF |
| 3.6 V < VO ≤ 5.5 V, nominal value at VO = 5 V | 7.95 | 10.6 | 330 | µF | ||
| L | Effective Inductance | 0.7 | 1 | 1.3 | µH | |
| TJ | Operating junction temperature range | –40 | 125 | °C | ||