SLVSH15A November 2023 – June 2025 ESD852 , ESD862
PRODUCTION DATA
The ESD8x2 devices are bidirectional ESD protection diodes for USB power delivery (USB-PD) and industrial interfaces. The devices are rated to dissipate ESD that meets or exceeds the maximum level specified in the IEC 61000-4-2 standard (±25kV contact and airgap, or ±18kV contact and airgap). The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key because industrial systems require a high level of robustness and reliability.
These devices feature a low IO capacitance per channel and a pin-out to suit two IO lines from damage caused by electrostatic discharge (ESD) and other transients. The IPP = 4.3A (8/20µs surge waveform) capability of the ESD852 makes it an excellent choice for protecting USB VBUS against transient surge events as well as industrial I/O lines. Additionally, the 2.8pF or 2.6pF line capacitance of the ESD8x2 are an excellent choice for protecting the slower speed signals for USB power delivery and IO signals for industrial applications.
| PART NUMBER | CHANNEL | PACKAGE(1) |
|---|---|---|
| ESD852 | 2 Channels | DBZ (SOT-23, 3) DCK (SOT-SC70, 3) |
| ESD862 |