SLVSH15B
November 2023 – January 2026
ESD852
,
ESD862
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
Recommended Operating Conditions
5.3
Thermal Information
5.4
Electrical Characteristics
5.5
Typical Characteristics – ESD852 (SOT-23)
5.6
Typical Characteristics - ESD852 (DFN1110-3)
5.7
Typical Characteristics – ESD862
6
Application and Implementation
6.1
Application Information
7
Device and Documentation Support
7.1
Documentation Support
7.1.1
Related Documentation
7.2
Receiving Notification of Documentation Updates
7.3
Support Resources
7.4
Trademarks
7.5
Electrostatic Discharge Caution
7.6
Glossary
8
Revision History
9
Mechanical, Packaging, and Orderable Information
1
Features
Working voltage 36V
Low leakage current 50nA (maximum)
IEC 61000-4-2 ESD protection:
±25kV contact, ±25kV air (ESD852 SOT-23)
±20kV contact, ±20kV air (ESD852 DFN1110-3)
±18kV contact, ±18kV air (ESD862)
IEC 61000-4-5 (8/20µs) Protection:
4.3A (ESD852 SOT-23)
3.8A (ESD852 DFN1110-3)
3.1A (ESD862)
Bidirectional ESD protection
Low I/O capacitance:
2.8pF typical (ESD852 SOT-23)
3.0pF typical (ESD852 DFN1110-3)
2.6pF typical (ESD862)
Leaded packages used for automatic optical inspection (AOI)