SLVSH15B November   2023  – January 2026 ESD852 , ESD862

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Pin Configuration and Functions
  6. 5Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Recommended Operating Conditions
    3. 5.3 Thermal Information
    4. 5.4 Electrical Characteristics
    5. 5.5 Typical Characteristics – ESD852 (SOT-23)
    6. 5.6 Typical Characteristics - ESD852 (DFN1110-3)
    7. 5.7 Typical Characteristics – ESD862
  7. 6Application and Implementation
    1. 6.1 Application Information
  8. 7Device and Documentation Support
    1. 7.1 Documentation Support
      1. 7.1.1 Related Documentation
    2. 7.2 Receiving Notification of Documentation Updates
    3. 7.3 Support Resources
    4. 7.4 Trademarks
    5. 7.5 Electrostatic Discharge Caution
    6. 7.6 Glossary
  9. 8Revision History
  10. 9Mechanical, Packaging, and Orderable Information

Description

The ESD8x2 devices are bidirectional ESD protection diodes for USB power delivery (USB-PD) and industrial interfaces. The devices are rated to dissipate ESD that meets or exceeds the maximum level specified in the IEC 61000-4-2 standard (±25kV contact and airgap, ±20kV contact and airgap, or ±18kV contact and airgap). The low dynamic resistance and low clamping voltage enables system level protection against transient events. This protection is key because industrial systems require a high level of robustness and reliability.

These devices feature a low IO capacitance per channel and a pin-out to suit two IO lines from damage caused by electrostatic discharge (ESD) and other transients. The IPP = 4.3A (8/20µs surge waveform) capability of the ESD852 makes it an excellent choice for protecting USB VBUS against transient surge events as well as industrial I/O lines. Additionally, the 2.8pF or 2.6pF line capacitance of the ESD8x2 are an excellent choice for protecting the slower speed signals for USB power delivery and IO signals for industrial applications.

Package Information
PART NUMBERCHANNEL PACKAGE(1)
ESD8522 ChannelsDBZ (SOT-23, 3)

DFN1110-3

ESD862DBZ (SOT-23, 3)
For more information, see Section 9.
ESD852 ESD862 ESD8x2 Typical ApplicationESD8x2 Typical Application
ESD852 ESD862 Functional Block DiagramFunctional Block Diagram