SLVSH22B May 2024 – January 2026 DRV8000-Q1
PRODUCTION DATA
Table 8-3 lists the memory-mapped registers for the DRV8000-Q1_STATUS registers. All register offset addresses not listed in Table 8-3 should be considered as reserved locations and the register contents should not be modified.
| Offset | Acronym | Register Name | Section |
|---|---|---|---|
| 0h | IC_STAT1 | Device status summary 1. | Section 8.1.1 |
| 1h | IC_STAT2 | Device status summary 2. | Section 8.1.2 |
| 2h | GD_STAT | Gate driver status. | Section 8.1.3 |
| 3h | HB_STAT1 | Half-bridge overcurrent status. | Section 8.1.4 |
| 4h | HB_STAT2 | Half-bridge open-load status. | Section 8.1.5 |
| 5h | EC_HEAT_ITRIP_STAT | Electrochrome, Heater, and ITRIP status. | Section 8.1.6 |
| 6h | HS_STAT | High-side driver status. | Section 8.1.7 |
| 7h | HS_ITRIP_STAT | Electrochrome and High-side ITRIP status | Section 8.1.8 |
| 8h | SPARE_STAT2 | Spare status 2. | Section 8.1.9 |
Complex bit access types are encoded to fit into small table cells. Table 8-4 shows the codes that are used for access types in this section.
| Access Type | Code | Description |
|---|---|---|
| Read Type | ||
| R | R | Read |
| Reset or Default Value | ||
| -n | Value after reset or the default value | |
IC_STAT1 is shown in Table 8-5.
Return to the Summary Table.
Main device status register for driver, supply and over temperature fault status. Also includes watchdog and ITRIP regulation fault status.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | SPI_OK | R | 1h | Indicates if a SPI communications fault has been detected. 0b = One or multiple of SCLK_FLT in the prior frames. 1b = No SPI fault has been detected. |
| 14 | POR | R | 1h | Indicates power-on-reset condition. 0b = No power-on-reset condition detected. 1b = Power-on reset condition detected. |
| 13 | FAULT | R | 0h | General Fault indicator. Indicates a device or driver fault has occurred. 0b = No fault. 1b = Fault detected. |
| 12 | WARN | R | 0h | General warning indicator. Indicates a warning is present. 0b = No warning. 1b = Warning is present. |
| 11 | GD | R | 0h | Logic OR of VDS and VGS fault indicators for gate driver. |
| 10 | HB | R | 0h | Logic OR of overcurrent and open load fault indicators for half-bridges. |
| 9 | EC_HEAT | R | 0h | Logic OR of EC OV, overcurrent, open load fault indicators for EC and heater. |
| 8 | HS | R | 0h | Logic OR of overcurrent, short-circuit and open load fault indicators for integrated high-side drivers. |
| 7 | PVDD_UV | R | 0h | Indicates undervoltage fault on PVDD pin. |
| 6 | PVDD_OV_22V | R | 0h | Indicates overvoltage fault on PVDD pin greater than 22 V. |
| 5 | VCP_UV | R | 0h | Indicates undervoltage fault on VCP pin. |
| 4 | OTW | R | 0h | Indicates overtemperature warning. |
| 3 | OTSD | R | 0h | Indicates overtemperature shutdown |
| 2 | WD_FLT | R | 0h | Indicates watchdog timer fault. |
| 1 | ITRIP | R | 0h | Indicates ITRIP regulation warning when any OUTx entered ITRIP. |
| 0 | PVDD_OV_28V | R | 0h | Indicates overvoltage fault on PVDD pin greater than 28 V. |
IC_STAT2 is shown in Table 8-6.
Return to the Summary Table.
Second device status register with SPI faults and specific thermal cluster fault/warning status.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | DEVICE_ERR | R | 0h | Indicates device OTP memory error has occurred. |
| 14 | RESERVED | R | 0h | Reserved |
| 13 | SCLK_FLT | R | 0h | Indicates SPI clock (frame) fault when the number of SCLK pulses in a transaction frame are not equal to 24 bits, 1 byte address and two bytes data. Reported on bit SPI_ERR. |
| 12 | RESERVED | R | 0h | Reserved |
| 11 | ZONE4_OTSD | R | 0h | Indicates overtemperature shutdown has occurred in zone 4. |
| 10 | ZONE3_OTSD | R | 0h | Indicates overtemperature shutdown has occurred in zone 3. |
| 9 | ZONE2_OTSD | R | 0h | Indicates overtemperature shutdown has occurred in zone 2. |
| 8 | ZONE1_OTSD | R | 0h | Indicates overtemperature shutdown has occurred in zone 1. |
| 7 | ZONE4_OTW_H | R | 0h | Indicates high temperature warning (above 145°C) has occurred in zone 4. |
| 6 | ZONE3_OTW_H | R | 0h | Indicates high temperature warning (above 145°C) has occurred in zone 3. |
| 5 | ZONE2_OTW_H | R | 0h | Indicates high temperature warning (above 145°C) has occurred in zone 2. |
| 4 | ZONE1_OTW_H | R | 0h | Indicates high temperature warning (above 145°C) has occurred in zone 1. |
| 3 | ZONE4_OTW_L | R | 0h | Indicates low temperature warning (above 125°C) has occurred in zone 4. |
| 2 | ZONE3_OTW_L | R | 0h | Indicates low temperature warning (above 125°C) has occurred in zone 3. |
| 1 | ZONE2_OTW_L | R | 0h | Indicates low temperature warning (above 125°C) has occurred in zone 2. |
| 0 | ZONE1_OTW_L | R | 0h | Indicates low temperature warning (above 125°C) has occurred in zone 1. |
GD_STAT is shown in Table 8-7.
Return to the Summary Table.
Gate driver status register with all gate driver faults and warnings, including smart gate driver faults and warnings.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | DRVOFF_STAT_FB | R | 0h | DRVOFF analog latched status for gate driver. User can clear status bit after releasing DRVOFF pin and issuing CLR_FLT command. |
| 14 | DRVOFF_STAT | R | 0h | Indicates the latched status (high or low) of DRVOFF pin. If DRVOFF pin is asserted, DRVOFF_STAT = 1b. If DRVOFF pin is de-asserted, DRVOFF_STAT = 0b. |
| 13 | STC_WARN_R | R | 0h | Indicates rising slew time TDRV overflow for gate driver half-bridge 1 and 2. |
| 12 | STC_WARN_F | R | 0h | Indicates falling slew time TDRV overflow for gate driver half-bridge 1 and 2. |
| 11 | PCHR_WARN | R | 0h | Indicates pre-charge underflow or overflow fault for gate driver half-bridge 1 and 2. |
| 10 | PDCHR_WARN | R | 0h | Indicates pre-discharge underflow or overflow fault for gate driver half-bridge 1 and 2. |
| 9 | IDIR | R | 0h | Indicates current direction for gate driver half-bridge 1 and 2. |
| 8 | IDIR_WARN | R | 0h | Indicates unknown current direction for gate driver half-bridge 1 and 2 |
| 7 | VGS_L2 | R | 0h | Indicates VGS gate fault on the low-side 2 MOSFET. |
| 6 | VGS_H2 | R | 0h | Indicates VGS gate fault on the high-side 2 MOSFET. |
| 5 | VGS_L1 | R | 0h | Indicates VGS gate fault on the low-side 1 MOSFET. |
| 4 | VGS_H1 | R | 0h | Indicates VGS gate fault on the high-side 1 MOSFET. |
| 3 | VDS_L2 | R | 0h | Indicates VDS overcurrent fault on the low-side 2 MOSFET. |
| 2 | VDS_H2 | R | 0h | Indicates VDS overcurrent fault on the high-side 2 MOSFET. |
| 1 | VDS_L1 | R | 0h | Indicates VDS overcurrent fault on the low-side 1 MOSFET. |
| 0 | VDS_H1 | R | 0h | Indicates VDS overcurrent fault on the high-side 1 MOSFET. |
HB_STAT1 is shown in Table 8-8.
Return to the Summary Table.
Half-bridge overcurrent faults for either high- or low-side of each half-bridge.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R | 0h | Reserved |
| 14 | RESERVED | R | 0h | Reserved |
| 13 | OUT6_LS_OCP | R | 0h | Indicates overcurrent fault on low-side of half-bridge OUT6. |
| 12 | OUT5_LS_OCP | R | 0h | Indicates overcurrent fault on low-side of half-bridge OUT5. |
| 11 | OUT4_LS_OCP | R | 0h | Indicates overcurrent fault on low-side of half-bridge OUT4. |
| 10 | OUT3_LS_OCP | R | 0h | Indicates overcurrent fault on low-side of half-bridge OUT3. |
| 9 | OUT2_LS_OCP | R | 0h | Indicates overcurrent fault on low-side of half-bridge OUT2. |
| 8 | OUT1_LS_OCP | R | 0h | Indicates overcurrent fault on low-side of half-bridge OUT1. |
| 7 | RESERVED | R | 0h | Reserved |
| 6 | RESERVED | R | 0h | Reserved |
| 5 | OUT6_HS_OCP | R | 0h | Indicates overcurrent fault on high-side of half-bridge OUT6. |
| 4 | OUT5_HS_OCP | R | 0h | Indicates overcurrent fault on high-side of half-bridge OUT5. |
| 3 | OUT4_HS_OCP | R | 0h | Indicates overcurrent fault on high-side of half-bridge OUT4. |
| 2 | OUT3_HS_OCP | R | 0h | Indicates overcurrent fault on high-side of half-bridge OUT3. |
| 1 | OUT2_HS_OCP | R | 0h | Indicates overcurrent fault on high-side of half-bridge OUT2. |
| 0 | OUT1_HS_OCP | R | 0h | Indicates overcurrent fault on high-side of half-bridge OUT1. |
HB_STAT2 is shown in Table 8-9.
Return to the Summary Table.
Half-bridge active and off-state open load faults.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R | 0h | Reserved |
| 14 | RESERVED | R | 0h | Reserved |
| 13 | RESERVED | R | 0h | Reserved |
| 12 | HB_OLP_STAT | R | 0h | Indicates integrated half-bridge OLP status. |
| 11 | OUT6_LS_OLA | R | 0h | Indicates active open load fault on low-side of half-bridge OUT6. |
| 10 | OUT5_LS_OLA | R | 0h | Indicates active open load fault on low-side of half-bridge OUT5. |
| 9 | OUT4_LS_OLA | R | 0h | Indicates active open load fault on low-side of half-bridge OUT4. |
| 8 | OUT3_LS_OLA | R | 0h | Indicates active open load fault on low-side of half-bridge OUT3. |
| 7 | OUT2_LS_OLA | R | 0h | Indicates active open load fault on low-side of half-bridge OUT2. |
| 6 | OUT1_LS_OLA | R | 0h | Indicates active open load fault on low-side of half-bridge OUT1. |
| 5 | OUT6_HS_OLA | R | 0h | Indicates active open load fault on high-side of half-bridge OUT6. |
| 4 | OUT5_HS_OLA | R | 0h | Indicates active open load fault on high-side of half-bridge OUT5. |
| 3 | OUT4_HS_OLA | R | 0h | Indicates active open load fault on high-side of half-bridge OUT4. |
| 2 | OUT3_HS_OLA | R | 0h | Indicates active open load fault on high-side of half-bridge OUT3. |
| 1 | OUT2_HS_OLA | R | 0h | Indicates active open load fault on high-side of half-bridge OUT2. |
| 0 | OUT1_HS_OLA | R | 0h | Indicates active open load fault on high-side of half-bridge OUT1. |
EC_HEAT_ITRIP_STAT is shown in Table 8-10.
Return to the Summary Table.
Includes all electrochrome and heater driver faults and warnings. Also includes ITRIP regulation status warnings.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | ECFB_DIAG_STAT | R | 0h | Indicates ECFB_SC fault is present when ECFB_DIAG=0x01. Indicates ECFB OLP fault when ECFB_DIAG=10b. |
| 14 | ECFB_OV | R | 0h | Indicates overvoltage (short to battery) fault on ECFB pin. |
| 13 | ECFB_HI | R | 0h | Indicates regulation overvoltage fault on ECFB pin. |
| 12 | ECFB_LO | R | 0h | Indicates regulation undervoltage fault on ECFB pin. |
| 11 | ECFB_OC | R | 0h | Indicates overcurrent fault on ECFB pin. |
| 10 | ECFB_OL | R | 0h | Indicates open load fault on ECFB pin. |
| 9 | HEAT_OL | R | 0h | Indicates open load fault on SH_HS pin. |
| 8 | HEAT_VDS | R | 0h | Indicates overcurrent fault on heater MOSFET. |
| 7 | RESERVED | R | 0h | Reserved |
| 6 | OUT7_ITRIP_STAT | R | 0h | Indicates ITRIP regulation warning on OUT7. |
| 5 | OUT6_ITRIP_STAT | R | 0h | Indicates ITRIP regulation warning on OUT6. |
| 4 | OUT5_ITRIP_STAT | R | 0h | Indicates ITRIP regulation warning on OUT5. |
| 3 | OUT4_ITRIP_STAT | R | 0h | Indicates ITRIP regulation warning on OUT4. |
| 2 | OUT3_ITRIP_STAT | R | 0h | Indicates ITRIP regulation warning on OUT3. |
| 1 | OUT2_ITRIP_STAT | R | 0h | Indicates ITRIP regulation warning on OUT2. |
| 0 | OUT1_ITRIP_STAT | R | 0h | Indicates ITRIP regulation warning on OUT1. |
HS_STAT is shown in Table 8-11.
Return to the Summary Table.
High-side driver overcurrent and open load fault status.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R | 0h | Reserved |
| 14 | RESERVED | R | 0h | Reserved |
| 13 | OUT12_OLA | R | 0h | Indicates open load fault on OUT12. |
| 12 | OUT11_OLA | R | 0h | Indicates open load fault on OUT11. |
| 11 | OUT10_OLA | R | 0h | Indicates open load fault on OUT10. |
| 10 | OUT9_OLA | R | 0h | Indicates open load fault on OUT9. |
| 9 | OUT8_OLA | R | 0h | Indicates open load fault on OUT8. |
| 8 | OUT7_OLA | R | 0h | Indicates open load fault on OUT7. |
| 7 | RESERVED | R | 0h | Reserved |
| 6 | RESERVED | R | 0h | Reserved |
| 5 | OUT12_OCP | R | 0h | Indicates overcurrent fault on OUT12. |
| 4 | OUT11_OCP | R | 0h | Indicates overcurrent fault on OUT11. |
| 3 | OUT10_OCP | R | 0h | Indicates overcurrent fault on OUT10. |
| 2 | OUT9_OCP | R | 0h | Indicates overcurrent fault on OUT9. |
| 1 | OUT8_OCP | R | 0h | Indicates overcurrent fault on OUT8. |
| 0 | OUT7_OCP | R | 0h | Indicates overcurrent fault on OUT7. |
HS_ITRIP_STAT is shown in Table 8-12.
Return to the Summary Table.
Includes electrochrome and High-side ITRIP status register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R | 0h | Reserved |
| 14 | RESERVED | R | 0h | Reserved |
| 13 | RESERVED | R | 0h | Reserved |
| 12 | RESERVED | R | 0h | Reserved |
| 11 | RESERVED | R | 0h | Reserved |
| 10 | RESERVED | R | 0h | Reserved |
| 9 | RESERVED | R | 0h | Reserved |
| 8 | RESERVED | R | 0h | Reserved |
| 7 | RESERVED | R | 0h | Reserved |
| 6 | ECFB_LS_ITRIP_STAT | R | 0h | Indicates if ECFB_LS_ITRIP has occurred. Cleared only with CLR_FLT. |
| 5 | RESERVED | R | 0h | Reserved |
| 4 | OUT12_ITRIP_STAT | R | 0h | Indicates ITRIP regulation warning on OUT12. |
| 3 | OUT11_ITRIP_STAT | R | 0h | Indicates ITRIP regulation warning on OUT11. |
| 2 | OUT10_ITRIP_STAT | R | 0h | Indicates ITRIP regulation warning on OUT10. |
| 1 | OUT9_ITRIP_STAT | R | 0h | Indicates ITRIP regulation warning on OUT9. |
| 0 | OUT8_ITRIP_STAT | R | 0h | Indicates ITRIP regulation warning on OUT8. |
SPARE_STAT2 is shown in Table 8-13.
Return to the Summary Table.
Spare status register.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 | RESERVED | R | 0h | Reserved |
| 14 | RESERVED | R | 0h | Reserved |
| 13 | RESERVED | R | 0h | Reserved |
| 12 | RESERVED | R | 0h | Reserved |
| 11 | RESERVED | R | 0h | Reserved |
| 10 | RESERVED | R | 0h | Reserved |
| 9 | RESERVED | R | 0h | Reserved |
| 8 | RESERVED | R | 0h | Reserved |
| 7-0 | DEV_ID | R | 0h | 0x02= DRV8000 0x21= DRV8001 0x22= DRV8002 |