SLVSH61C March 2025 – November 2025 TPS7H4102-SEP , TPS7H4104-SEP
PRODMIX
The TPS7H410x is a radiation hardened synchronous buck converter. The device is utilized to convert a higher DC input voltage to a lower DC output voltage at a maximum of 3A/channel. The device can be used over an input voltage range of 3V to 7V.