SLVSH72A December   2023  – September 2024 TPS281C100

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Options
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 SNS Timing Characteristics
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  8. 7 Parameter Measurement Information
  9. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Device Functional Modes
    4. 8.4 Working Mode
    5. 8.5 Feature Description
      1. 8.5.1 Accurate Current Sense
        1. 8.5.1.1 High Accuracy Sense Mode
      2. 8.5.2 Programmable Current Limit
        1. 8.5.2.1 Short-Circuit and Overload Protection
        2. 8.5.2.2 Capacitive Charging
      3. 8.5.3 Inductive-Load Switching-Off Clamp
      4. 8.5.4 Inductive Load Demagnetization
      5. 8.5.5 Full Protections and Diagnostics
        1. 8.5.5.1 Open-Load Detection
        2. 8.5.5.2 Thermal Protection Behavior
        3. 8.5.5.3 Undervoltage Lockout (UVLO) Protection
        4. 8.5.5.4 Reverse Polarity Protection
        5. 8.5.5.5 Protection for MCU I/Os
        6. 8.5.5.6 Diagnostic Enable Function
        7. 8.5.5.7 Loss of Ground
  10. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
        1. 9.2.1.1 IEC 61000-4-4 EFT
        2. 9.2.1.2 IEC 61000-4-5 Surge
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Selecting RILIM
        2. 9.2.2.2 Selecting RSNS
    3. 9.3 Power Supply Recommendations
    4. 9.4 Layout
      1. 9.4.1 Layout Guidelines
        1. 9.4.1.1 EMC Considerations
      2. 9.4.2 Layout Example
        1. 9.4.2.1 PWP Layout Without a GND Network
        2. 9.4.2.2 PWP Layout With a GND Network
        3. 9.4.2.3 DNT Layout Without a GND Network
      3. 9.4.3 Thermal Considerations
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Description

TPS281C100 is a single channel smart high-side switch designed to meet the requirements of industrial control systems. The low RON minimizes device power dissipation, driving a wide range of output load current up to 60V DC operation range improves system robustness.

The device integrates protection features such as thermal shut down, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. TPS281C100 implements an adjustable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. In order to drive high inrush current loads such as lamps or fast charging capacitive loads, TPS281C100A implements an inrush current time period with a higher level of allowed current. The device also provides an accurate load current sense that allows for improved load diagnostics such as overload and open-load detection enabling better predictive maintenance.

TPS281C100 is available in a small 14-pin, 4.4mm × 5mm HTSSOP leaded package with 0.65mm pin pitch and 12-pin, 4mm × 4mm WSON with 0.5mm pin pitch minimizing the PCB footprint.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
TPS281C100x DNT (WSON, 12) 4mm × 4mm
PWP (HTSSOP, 14) 5mm × 4.4mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
TPS281C100 Typical Application Schematic Typical Application Schematic