SLVSHA1C September 2024 – August 2025 TPS1685
PRODUCTION DATA
The TPS1685x is a high voltage and current eFuse that is typically used for power rail protection applications. The device operates from 9V to 80V with input overvoltage and adjustable undervoltage protection. The device provides ability to control inrush current and offers protection against overcurrent and short-circuit conditions. The device can be used in a variety of systems such as server motherboards, add-on cards, graphics cards, accelerator cards, enterprise switches, routers, and so forth. The design procedure explained in the subsequent sections can be used to select the supporting component values based on the application requirements. Additionally, a spreadsheet design tool, TPS1685x Design Calculator is available in the web product folder.