SLVSHB1A March 2023 – November 2024 DRV8329-Q1
PRODUCTION DATA
The DRV8329 integrates a high-performance low-side current sense amplifier for current measurements using a low-side shunt resistor. Low-side current measurements are commonly used to implement overcurrent protection, external torque control, or brushless DC commutation with the external controller. The current sense amplifier can be used to sense the sum of the half-bridge currents. The current sense amplifiers includes features such as configurable gain (CSAGAIN), and a voltage reference pin (CSAREF). The DRV8329 generates internally a common voltage of VCSAREF/8.
The gain setting is adjustable between four different levels (5V/V, 10V/V, 20V/V, and 40V/V). Gain settings can be configured through CSAGAIN pin.
| CSAGAIN pin | CSA Gain Setting |
|---|---|
| Connect to GND | 5V/V |
| 50kΩ +/- 5% to GND | 10V/V |
| 200kΩ +/- 5% to GND | 20V/V |
| HiZ or Connect to AVDD | 40V/V |