SLVSHM2A March   2025  – August 2025 TPS2HC120-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Device Comparison Table
  6. 5 Pin Configuration and Functions
  7. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 SNS Timing Characteristics
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Pin Current and Voltage Conventions
      2. 7.3.2 Low Power Mode
      3. 7.3.3 Accurate Current Sense
      4. 7.3.4 Adjustable Current Limit
      5. 7.3.5 Inductive-Load Switching-Off Clamp
      6. 7.3.6 Fault Detection and Reporting
        1. 7.3.6.1 Diagnostic Enable Function
        2. 7.3.6.2 Multiplexing of Current Sense
        3. 7.3.6.3 FAULT Reporting
        4. 7.3.6.4 Fault Table
      7. 7.3.7 Full Diagnostics
        1. 7.3.7.1 Short-to-GND and Overload Detection
        2. 7.3.7.2 Open-Load Detection
          1. 7.3.7.2.1 Channel On
          2. 7.3.7.2.2 Channel Off
        3. 7.3.7.3 Short-to-Battery Detection
        4. 7.3.7.4 Reverse-Polarity and Battery Protection
        5. 7.3.7.5 Thermal Fault Detection
          1. 7.3.7.5.1 Thermal Protection Behavior
      8. 7.3.8 Full Protections
        1. 7.3.8.1 UVLO Protection
        2. 7.3.8.2 Loss of GND Protection
        3. 7.3.8.3 Loss of Power Supply Protection
        4. 7.3.8.4 Reverse Battery Protection
        5. 7.3.8.5 Protection for MCU I/Os
    4. 7.4 Device Functional Modes
      1. 7.4.1 Working Mode
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 EMC Transient Disturbances Test
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Examples
        1. 8.5.2.1 Without a GND Network
        2. 8.5.2.2 With a GND Network
  10. 9 Device and Documentation Support
    1. 9.1 Third-Party Products Disclaimer
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Low Power Mode

Low power mode (LPM) is designed to be able to still provide small amounts of current to loads without consuming much quiescent current. This type of feature is useful in power-at-all-time loads or to just generally reduce the amount of power dissipation from the supply. The quiescent current draw during this mode is defined in Section 6.5 under IQ,LPM. The TPS2HC120-Q1 can automatically enter and exit this mode by detecting that the load current is below ILPM,enter on all active channels, and then exits this mode when load current increases above ILPM,exit. This section describes the entry, exit and protections mechanisms in this mode.

Entry into LPM

When the load current going through the channel is below the ILPM,enter threshold on all active channels and diagnostics are turned off (DIAG_EN is low) for longer than tSTBY, the device automatically enters into LPM. This means that the digital core is turned off and the charge pump strength is reduced to reduce the quiescent current to IQ,LPM.

All the requirements below need to be met for the device to enter the LPM automatically:

  • TJ < 125°C
  • VBB ≥ 6V
  • DIAG_EN is LOW
  • At least one channel is ON
  • All the ON channels have load currents < ILPM,enter per channel
  • No EN pin toggling
  • All the above conditions are true for time longer than tSTBY
    • During tSTBY, only the output of the OR'd ENx is monitored for the condition: "No EN pin toggling"
TPS2HC120-Q1 Entering LPM Figure 7-2 Entering LPM

During LPM

The quiescent current of the device during LPM, IQ,LPM, is a function of how many channels are active and is proportional to the load current meaning that the lower the load current during this time, the lower the quiescent current is. Additionally, since the digital core is disabled, the diagnostics like current sensing or open load detection are not available during this mode. If diagnostics are desired, the DIAG_EN pin can be enabled to exit LPM and return the part back to normal operation. Once DIAG_EN is disabled the device goes back into LPM after tSTBY. Similarly, the current limit mechanism is not active in the same manner as by definition the minimum current limit is higher than the entry point of LPM. However, the short-circuit protection is still in place to protect the device.

Below is the summary of the behavior of the device during LPM:

  • Iq reduces to IQ,LPM per channel
  • RDS,ON per channel increases to RDSON,LPM
  • No clamped current limit for overload conditions as the device exits the LPM first
  • Short-circuit protection is in place to shut off the device if load current increases to IPKLPM,SC during LPM
  • No thermal shutdown protection

Exiting LPM

The device exits LPM if any of four conditions is met:

  • Load current increases slowly: If the load current increases beyond ILPM,exit slowly, the device wakes up and pulls the LPM pin low to signal the device is no longer in low power mode. The output voltage droop is minimal.
    TPS2HC120-Q1 Exiting LPM With Load
                            Current Slow Increase Figure 7-3 Exiting LPM With Load Current Slow Increase
  • Load current increases rapidly (short-circuit): If the load current increases rapidly beyond IPKLPM,SC, the device shuts down to protect itself and come back on within the tWAKE time in normal operation with full functionality. As the part comes back on, LPM pin is pulled LOW to represent that the part has come out of LPM. The FLT pin continues to be pulled low if the fault is still present after exiting LPM.
    TPS2HC120-Q1 Exiting LPM With Rapid
                            Load Current Increase (Short-Circuit) Figure 7-4 Exiting LPM With Rapid Load Current Increase (Short-Circuit)
  • Any ENx is toggled (from ON to OFF or OFF to ON): If any channel is turned ON or turned OFF during LPM, the device wakes up and perform the desired action. Additionally, any toggling of ENx_AUX wakes up the device, even if it does not cause an ON/OFF transition. After the device wakes up, if the LPM entry conditions are still met, the part enters LPM again after tSTBY.
  • DIAG_EN is turned ON: if DIAG_EN goes high, the device goes into the DIAGNOSTIC mode which fully turns on the part so that all of the functionality works as intended in the DIAGNOSTIC state. If DIAG_EN goes back low, with all LPM entry conditions are met, the part goes back into LPM after tSTBY.

Any time the device comes out of LPM to ACTIVE state, the LPM pin is pulled LOW. If the system needs to wake up when the device comes out of LPM, the LPM pin can be used to send a wake up signal to the MCU. Otherwise the LPM pin can be ignored.