SLVSHN2A August 2024 – February 2026 DRV8962-Q1
PRODUCTION DATA
For an ambient temperature of TA and total power dissipation (PTOT), the junction temperature (TJ) is calculated as:
TJ = TA + (PTOT x RθJA)
Considering a JEDEC standard 4-layer PCB, the junction-to-ambient thermal resistance (RθJA) is 22.2 °C/W.
Assuming 25°C ambient temperature, the junction temperature is calculated as shown below -
For more accurate calculation, consider the dependency of on-resistance of FETs with device junction temperature, as explained in Section 7.1.1.2.2 and Section 7.1.2.3.