SLVSIH2A May 2026 – November 2026 TPS61129-Q1
PRODMIX
The TPS61129x-Q1 provides a resistive path to quickly discharge output when the EN pin is logic low. With this function, the VOUT is connected to ground through an internal resistor with typical resistance of 275Ω, preventing the output from “floating” or entering an undetermined state. The output‑discharge function smooths power‑on and power‑off sequencing. Pay attention to the output discharge function when using this device in applications such as power multiplexing, because the output discharge circuitry creates a constant DC path between the multiplexer output and the ground.