SLVSIJ3A May   2026  – November 2026 DRV81646-Q1

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specification
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7.     13
    8. 5.7 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Control Interface and Slew Rate (RSLEW/CNTL)
      2. 6.3.2 Current Sensing With FET Source Terminals
      3. 6.3.3 Integrated Clamp Diode, VCLAMP
      4. 6.3.4 Protection Circuits
        1. 6.3.4.1 ILIM Analog Current Limit
          1. 6.3.4.1.1 Effect of Load Resistance on Power Dissipation Before TSD
        2. 6.3.4.2 Cut-Off Delay (COD)
        3. 6.3.4.3 INRUSH Mode
        4. 6.3.4.4 Thermal Shutdown (TSD)
        5. 6.3.4.5 Undervoltage Lockout (UVLO)
      5. 6.3.5 Fault Conditions Summary
    4. 6.4 Device Functional Modes
      1. 6.4.1 Hardware Interface Operation
      2. 6.4.2 Parallel Outputs
      3. 6.4.3 SPI Mode
        1. 6.4.3.1 Parity Bit Calculation
        2. 6.4.3.2 SPI Input Packet
        3. 6.4.3.3 SPI Response Packet
        4. 6.4.3.4 SPI Error Reporting
        5. 6.4.3.5 SPI Daisy Chain
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 External Components
      2. 7.2.2 Continuous Current Capability
      3. 7.2.3 Power Dissipation
    3. 7.3 Application Curves
    4. 7.4 Power Supply Recommendations
      1. 7.4.1 Bulk Capacitance
    5. 7.5 Layout
      1. 7.5.1 Layout Guidelines
      2. 7.5.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Documentation Support
      1. 8.1.1 Related Documentation
    2. 8.2 Receiving Notification of Documentation Updates
    3. 8.3 Support Resources
    4. 8.4 Trademarks
    5. 8.5 Electrostatic Discharge Caution
    6. 8.6 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Overview

The DRV81646-Q1 targets automotive applications such as relays, valves, LEDs, zone control units, body and lighting at supply voltages up to 65V. The 140mΩ RDS(ON) delivers lower conduction losses and better thermal performance than higher-resistance alternatives, enabling higher continuous current per channel in the compact DGQ package.

Two key configurable protection features improve system-level power management during fault conditions. The analog current limit (ILIM) is set globally via a single resistor and clamps output current during overload events, while per-channel overtemperature protection independently shuts down any channel that exceeds safe operating temperature. The cut-off delay (COD) bounds the duration of an ILIM event before shutting off the affected channel, significantly reducing average power dissipation compared to thermal-shutdown-only approaches. An INRUSH mode doubles the current limit threshold for up to 10ms to support capacitive or lamp loads at start-up.

Configurable slew rate (100ns–1500ns) allows the same device to serve both fast-switching and EMI-sensitive applications. SPI mode with daisy-chain support reduces MCU GPIO and isolation hardware overhead in high channel-count designs

The integrated freewheeling diode architecture gives designers meaningful flexibility in managing inductive load turn-off. Connecting VCLAMP directly to the load supply enables slow current decay for applications that do not require fast demagnetization, while connecting an external TVS or Zener diode to VCLAMP enables fast decay — useful when quick solenoid release times are required. A single external TVS diode shared across all four channels is sufficient, reducing component count compared to discrete implementations. Additionally, the exposed MOSFET source terminals (SRCx pins) allow optional per-channel current sensing via external shunt resistors, enabling closed-loop current monitoring without additional series components in the high-current path. Outputs can also be paralleled in pairs or all four together for applications requiring higher continuous current from a single device. Together, these features make the DRV81646-Q1 a highly integrated device that reduces board space, external component count, and system design complexity compared to discrete low-side switch implementations.