SLVSIJ3A May 2026 – November 2026 DRV81646-Q1
PRODUCTION DATA
The DRV81646-Q1 contains four protected low-side drivers. Each output has an integrated clamp diode connected to a common pin, VCLAMP.
VCLAMP can connect to a Zener or TVS diode to VM or to GND, allowing the switch voltage to exceed the main supply voltage VM. This connection can be beneficial when driving loads that require very fast current decay. Because each output has a diode to the VCLAMP pin, the user can share a single external TVS diode for all 4 channels. Alternatively, VCLAMP can be connected directly to the main power supply voltage (VM).
In all cases, the voltage on the outputs must not be allowed to exceed the DRV81646-Q1 maximum output voltage specification. Below are some configurations which are supported by the DRV81646-Q1.
| VCLAMP CONNECTION | DECAY MODE | WHEN TO USE | VL VOLTAGE |
|---|---|---|---|
| Directly to VLOAD | Slow Decay | Loads that do not need fast decay. Safe for the full VM operating range. |
|
| TVS or Zener to VLOAD | Fast Decay | Fastest current decay. Not recommended when VM or VLOAD > 28V due to chance of exceeding OUTx maximum voltage. |
|
| TVS or Zener to GND | Fast Decay | Lower clamping voltage than TVS to VLOAD, but slightly less fast current decay. TVS needs higher breakdown voltage than VLOAD to prevent leakage current. |
|