SLVSJB5A November 2025 – December 2025 MSPM0G5187
PRODMIX
The UNICOMM-UART peripheral function provide the following key features:
| UNICOMM-UART Features | (Advanced) | (Basic w/ LIN) | (Basic) | |
|---|---|---|---|---|
| Feature Tag | Feature Description | UC0 | UC1 | UC3 |
| - | Active in Stop and Standby Mode | Yes | Yes | - |
| UART-RX-TIMEOUT | Receive timeout and Line timeout | Yes | Yes | Yes |
| UART-IDLELINE-MULTIPROC | Idle-Line Multiprocessor | Yes | Yes | Yes |
| UART-FLOW-CONTROL | Flow control (CTS/RTS) with support for RS-485 | Yes | Yes | Yes |
| UART-MULTIDROP-9-BIT | 9-bit UART mode for multidrop systems with addressable peripherals | Yes | Yes | Yes |
| UART-EXT-DRIVER | External driver output enable | Yes | - | - |
| UART-SMARTCARD | ISO7816 smart card mode | Yes | - | Yes |
| UART-LIN | Local Interconnect Network (LIN) | Yes | Yes | - |
| UART-DALI-MANCHESTER | IEC62386 Digital Addressable Lighting Interface (DALI) | Yes | - | - |
| UART-IRDA | IrDA encoding and decoding | Yes | - | - |
| UART-FIFO | RX and TX FIFO | 4 | 4 | 4 |
| UART-DMA | Direct memory access (DMA) | Yes | Yes | Yes |
For more details, see the UART (UNICOMM) chapter of the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.