SLVSJB8A July   2025  – September 2025 TPS543021

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Fixed-Frequency PWM Control
      2. 6.3.2  Light Load Operation
      3. 6.3.3  Error Amplifier
      4. 6.3.4  Slope Compensation and Output Current
      5. 6.3.5  Enable and Adjusting Undervoltage Lockout
      6. 6.3.6  Safe Start-Up into Prebiased Outputs
      7. 6.3.7  Voltage Reference
      8. 6.3.8  Adjustable Output Voltage
      9. 6.3.9  Internal Soft Start
      10. 6.3.10 Bootstrap Voltage (BOOT)
      11. 6.3.11 Overcurrent Protection
        1. 6.3.11.1 High-Side MOSFET Overcurrent Protection
        2. 6.3.11.2 Low-Side MOSFET Overcurrent Protection
      12. 6.3.12 Spread Spectrum
      13. 6.3.13 Output Overvoltage Protection (OVP)
      14. 6.3.14 Thermal Shutdown
    4. 6.4 Device Functional Modes
      1. 6.4.1 Normal Operation
      2. 6.4.2 PFM Mode Operation
  8. 7 Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Application
      1. 7.2.1 TPS543021 6V to 28V Input, 5V Output Converter
      2. 7.2.2 Design Requirements
      3. 7.2.3 Detailed Design Procedure
        1. 7.2.3.1 Custom Design With WEBENCH® Tools
        2. 7.2.3.2 Output Voltage Setpoint
        3. 7.2.3.3 Input Capacitor Selection
        4. 7.2.3.4 Bootstrap Capacitor Selection
        5. 7.2.3.5 Undervoltage Lockout Setpoint
        6. 7.2.3.6 Output Filter Components
          1. 7.2.3.6.1 Inductor Selection
          2. 7.2.3.6.2 Output Capacitor Selection
          3. 7.2.3.6.3 Feedforward Capacitor
      4. 7.2.4 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. 8 Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Third-Party Products Disclaimer
      2. 8.1.2 Development Support
        1. 8.1.2.1 Custom Design With WEBENCH® Tools
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. 9 Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Enable and Adjusting Undervoltage Lockout

The EN pin provides electrical on and off control of the device. When the EN pin voltage exceeds the rising threshold voltage, the device begins operation. If the EN pin voltage is pulled below the falling threshold voltage, the regulator stops switching and enters shutdown mode with low quiescent current.

The EN pin has an internal pullup-current source, which allows the user to float the EN pin to enable the device. If an application requires control of the EN pin, use open-drain or open-collector output logic to interface with the pin.

The device implements internal undervoltage-lockout (UVLO) circuitry on the VIN pin. The device is disabled when the VIN pin voltage falls below the internal VIN UVLO threshold. The internal VIN UVLO threshold has a hysteresis of 480mV.

If an application requires a higher UVLO threshold (VSTART and VSTOP) on the VIN pin, then the EN pin can be configured as shown in Figure 6-1. When using the external UVLO function, TI recommends setting the hysteresis at a value greater than 500mV, and EN pin voltage never exceeds 7V at maximum VIN voltage.

The EN pin has a small pullup current, Ip, which sets the default state of the pin to enable when no external components are connected. The pullup current is also used to control the voltage hysteresis for the UVLO function because the pullup current increases by Ih when the EN pin crosses the enable threshold. Use Equation 1 and Equation 2 to calculate the values of R1 and R2 for a specified UVLO threshold.

TPS543021 Adjustable VIN Undervoltage LockoutFigure 6-1 Adjustable VIN Undervoltage Lockout
Equation 1. R1=VEN(F)VEN(R)×VSTART–VSTOPIp×1–VEN(F)VEN(R)+Ih
Equation 2. R2=R1×VEN(F)VSTOP–VEN(F)+Ih+Ip×R1

Where:

  • Ip = 0.7µA
  • Ih = 1.55µA
  • VEN(F) = 1.16V
  • VEN(R) = 1.23V