SLVSKB6A
December 2025 – August 2026
TPS62A2I4-Q1
PRODMIX
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Device Support
4.1.1
Third-Party Products Disclaimer
4.2
Receiving Notification of Documentation Updates
4.3
Support Resources
4.4
Trademarks
4.5
Electrostatic Discharge Caution
4.6
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
Data Sheet
TPS62A2Ix-Q1: 2.75V to 6V Input, 1A, 2A, 3A, 4A, Automotive, Fast Transient, Synchronous Step-Down Converters With I
2
C Interface