SLVSLW4A August 2026 – October 2026 SN74UVP1G04
PRODUCTION DATA
| Specifications | Description | Condition | MIN | MAX | UNIT |
|---|---|---|---|---|---|
| VCC | Supply voltage | 0.63 | 3.6 | V | |
| VI | Input voltage | 0 | 5.5 | V | |
| VO | Output voltage | 0 | 5.5 | V | |
| VIH | High-level input voltage | VCC = 0.63V to 0.77V | 0.65 x Vcc | V | |
| VCC = 0.72V to 0.88V | 0.65 x Vcc | ||||
| VCC = 0.9V to 1.1V | 0.65 x Vcc | ||||
| VCC = 1.08V to 1.32V | 0.65 x Vcc | ||||
| VCC = 1.35V to 1.65V | 0.65 x Vcc | ||||
| VCC = 1.62V to 1.98V | 0.65 x Vcc | ||||
| VCC = 2.3V to 2.7V | 1.7 | ||||
| VCC = 3.0V to 3.6V | 2 | ||||
| VIL | Low-Level input voltage | VCC = 0.63V to 0.77V | 0.35 x Vcc | V | |
| VCC = 0.72V to 0.88V | 0.35 x Vcc | ||||
| VCC = 0.9V to 1.1V | 0.35 x Vcc | ||||
| VCC = 1.08V to 1.32V | 0.35 x Vcc | ||||
| VCC = 1.35V to 1.65V | 0.35 x Vcc | ||||
| VCC = 1.62V to 1.98V | 0.35 x Vcc | ||||
| VCC = 2.3V to 2.7V | 0.7 | ||||
| VCC = 3.0V to 3.6V | 0.8 | ||||
| IOH | High-level output current | VCC = 0.63V | -0.2 | mA | |
| VCC = 0.72V | -0.5 | ||||
| VCC = 0.9V | -0.7 | ||||
| VCC = 1.08V | -1.1 | ||||
| VCC = 1.35V | -1.7 | ||||
| VCC = 1.62V | -1.9 | ||||
| VCC = 2.3V | -3.1 | ||||
| VCC = 3.0V | -4 | ||||
| IOL | Low-level output current | VCC = 0.63V | 0.2 | mA | |
| VCC = 0.72V | 0.5 | ||||
| VCC = 0.9V | 0.7 | ||||
| VCC = 1.08V | 1.1 | ||||
| VCC = 1.35V | 1.7 | ||||
| VCC = 1.62V | 1.9 | ||||
| VCC = 2.3V | 3.1 | ||||
| VCC = 3.0V | 4 | ||||
| Δt/Δv | Input transition rise or fall rate | Vcc = 0.65V to 3.6V | 200 | ns/V | |
| TA | Operating free-air temperature | -40 | 125 | °C | |