SLVU504A September 2011 – August 2021 TPS54623
Figure 2-8 shows the TPS54623EVM-012 input voltage. The output current is the rated full load of 6 A and VIN = 12 V. The ripple voltage is measured directly across the input capacitors.