SLVUB50C June   2017  – March 2019 UCD90120A , UCD90124A , UCD90160 , UCD90160A , UCD90240 , UCD90320 , UCD90320U , UCD9090 , UCD9090-Q1 , UCD9090A , UCD90910

 

  1.   UCD90xxx Sequencer Schematics Guidelines
    1. 1 Introduction
    2. 2 UCD Power Supply Review
      1. 2.1 UCD90240, UCD90320 and UCD90320U
      2. 2.2 Remaining UCD90xxx Devices
    3. 3 I/O Signals Review
      1. 3.1 Analog Monitor (MONx/AMONx) Pin Review
      2. 3.2 PMBUS Signals Review
      3. 3.3 GPIO Pins Review
      4. 3.4 Margin Pins Review
      5.      Trademarks
  2.   Revision History

UCD Power Supply Review

If a brownout circuit is used, ensure that forward voltage of the selected Schottky diode does not trigger the brownout voltage threshold under operational temperature range. The pullup source for the RESET signal must be connected to the cathode side of the diode, if brownout circuitry is used.