SLVUBN2 May   2022 TPS62088A , TPS62089A

 

  1. 1Introduction
    1. 1.1 Performance Specification
    2. 1.2 Modifications
      1. 1.2.1 Fixed Output Voltage Operation
      2. 1.2.2 Input and Output Capacitors
  2. 2Setup
    1. 2.1 Input and Output Connector Descriptions
    2. 2.2 Setup
  3. 3Board Layout
  4. 4Schematic and Bill of Materials
    1. 4.1 Schematic
    2. 4.2 Bill of Materials

Introduction

The TPS6208xA is a synchronous, step-down converter in a 1.2-mm × 0.8-mm × 0.5-mm wafer chip-scale package (WCSP) with 0.4-mm pitch. The BSR187 EVM supports different IC versions of the TPS62088A and TPS62089A.