SLVUBW7 May   2020

 

  1.   TPS7H4001QEVM-CVAL Evaluation Module User's Guide
    1.     Trademarks
    2. 1 TPS7H4001QEVM-CVAL Overview
      1. 1.1 Features
      2. 1.2 Applications
    3. 2 TPS7H4001QEVM-CVAL Default Configuration
    4. 3 TPS7H4001QEVM-CVAL Initial Setup
    5. 4 TPS7H4001QEVM-CVAL Testing
      1. 4.1 Output Voltage Regulation
      2. 4.2 Quadrature Phases
      3. 4.3 Output Voltage Ripple
      4. 4.4 Soft Startup
      5. 4.5 Transient Response to Positive/Negative Load Step (27 A to 67 A to 27 A)
      6. 4.6 Loop Frequency Response
      7. 4.7 Efficiency
      8. 4.8 Current Limiting
      9. 4.9 Current Sharing
    6. 5 TPS7H4001QEVM-CVAL EVM Schematic
    7. 6 TPS7H4001QEVM-CVAL Bill of Materials (BOM)
    8. 7 Board Layout
    9. 8 Appendix A

Transient Response to Positive/Negative Load Step (27 A to 67 A to 27 A)

The TPS7H4001QEVM-CVAL hardware contains a sub-circuit which is useful for measuring the transient response to a very high current step. See Section 8 for full explanation of how the test is conducted and circuit is used.

Figure 7 shows the response to an estimated 40A load step to be approximately 60mV.

TPS7H4001QEVM-CVAL TRANS_CH1_VPWRRES_CH2_VOUT_27A_~67A_4.pngFigure 7. Vout Transient Response to Current Step from 27A to 67A
  • Change the trigger on CH1 to falling edge to capture the transient response of VOUT to negative current step from 67 A to 27 A as shown in Figure 8.
TPS7H4001QEVM-CVAL TRANS_CH1_VPWRRES_CH2_VOUT_~67A_27A_3.pngFigure 8. Vout Transient Response to Current Step from 67A to 27A