SLVUBX2A August   2020  – March 2021 TPS62912 , TPS62913

 

  1.   1
  2.   2
    1.     3
    2.     4
      1.      5
      2.      6
      3.      7
      4.      8
      5.      9
      6.      10
      7.      11
  3.   12
    1.     13
    2.     14
  4.   15
  5.   16
  6.   17
    1.     18
  7.   19
  8.   20
  9.   21

Test Results

The TPS6291xEVM-077 was used to take all the data in the TPS6291x data sheet. See the device data sheet for the performance of this EVM.

Figure 3-1 shows the thermal performance of the EVM. "Spot" shows the temperature of the PCB. Figure 3-2 shows the loop response measurement.

GUID-20200819-CA0I-P3MQ-3H8J-RWCXJJZVZ91L-low.jpg Figure 3-1 Thermal Performance (VIN = 12 V, VOUT = 1.2 V, IOUT = 3000 mA, JP2 Open).
GUID-20200819-CA0I-3LNM-NSZJ-LZDCZV72P0HW-low.gif Figure 3-2 Loop Response Measurement (VIN = 12 V, VOUT = 1.2 V, IOUT = 3000 mA, JP2 open).