SLVUBX2A August   2020  – March 2021 TPS62912 , TPS62913

 

  1.   1
  2.   2
    1.     3
    2.     4
      1.      5
      2.      6
      3.      7
      4.      8
      5.      9
      6.      10
      7.      11
  3.   12
    1.     13
    2.     14
  4.   15
  5.   16
  6.   17
    1.     18
  7.   19
  8.   20
  9.   21

Introduction

The TPS6291x family of devices are Low Noise, Low Ripple, synchronous, step-down converters in a small 2- × 2- × 1-mm QFN package. Two different devices in this family support 2 A or 3 A of output current.