SLVUC79A april   2022  – june 2023 TPSI2140-Q1

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4.   General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  5. 1Introduction
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
  6. 2Connection Descriptions
  7. 3Test Equipment
  8. 4Recommended Test Setup
    1. 4.1 Waveforms
    2. 4.2 S2 Voltage Divider
  9. 5Schematic
  10. 6PCB Layout
  11. 7Bill of Materials
  12. 8Revision History

Bill of Materials

Designator

Quantity

Value

Description

Package Reference

Part Number

Manufacturer

PCB

1

Printed Circuit Board

PSIL130

Any

C1

1

0.1uF

CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0402

402

GRM155R71E104KE14D

MuRata

C2

1

0.1uF

CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603

603

CGA3E2X7R1E104K080AA

TDK

C3

1

0.1uF

CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603

603

C0603C104K3RACTU

Kemet

C4, C5, C6

3

1000 pF

CAP, CERM, 1000 pF, 2000 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206

1206

C1206C102KGRACAUTO

Kemet

H1, H2, H3, H4

4

Bumpon, Cylindrical, 0.312 X 0.200, Black

Black Bumpon

SJ61A1

3M

J1, J2, J3 3

Terminal Block, 5.08 mm, 2x1, Brass, TH

2x1 5.08 mm Terminal Block

ED120/2DS

On-Shore Technology

J4, J6

2

Banana Jack Insul Nylon Red, TH

Banana Jack Insul Nylon Red, TH

108-0902-001

Cinch Connectivity

J5

1

Banana Jack Insul Nylon Black, TH

Banana Jack Insul Nylon Black, TH

108-0903-001

Cinch Connectivity

J7

1

Header, 2.54mm, 3x1, Tin, TH

Header, 2.54mm, 3x1, TH

68001-403HLF

FCI

R9, R10 2 20.0k RES SMD 20K OHM 0.1% 1/10W 0603 603 ERA-3AEB203V Yageo America
R1, R2, R3, R4, R5, R6, R7, R8 8 200k RQ732B 1206 200 KΩ 0.4 W 10 ppm/°C 0.1% 200 V 1206 RQ73C2B200KBTD Vishay-Dale
R11 1 0 RES, 0, 5%, 0.125 W, 0805 805 MCR10EZPJ000 Rohm
R12, R13 2 0 RES, 0, 5%, 0.25 W, 1206 1206 RC1206JR-070RL Panasonic
SH-2 1 1x2 Shunt, 100mil, Gold plated, Black Shunt SNT-100-BK-G Samtec
TP1, TP2, TP4, TP5, TP6, TP7, TP8

8

Test Point, Miniature, SMT

Test Point, Miniature, SMT

5019

Keystone

U1 1 Isolated Solid State Relay SOIC11 TPSI2140QDWQRQ1 Texas Instruments