SLVUCA4 August   2021 TPS1653

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 REACH Compliance
    2. 1.2 EVM Features
    3. 1.3 Applications
  3. 2Description
  4. 3General Configurations
    1. 3.1 Physical Access
    2. 3.2 Test Equipment
      1. 3.2.1 Power Supplies
      2. 3.2.2 Meters
      3. 3.2.3 Oscilloscope
      4. 3.2.4 Loads
    3. 3.3 Test Setup
    4. 3.4 Test Procedure
      1. 3.4.1 Preliminary Tests
      2. 3.4.2 UVLO Tests
      3. 3.4.3 Current Limit Test with Step Load of 4 A to 7 A
      4. 3.4.4 Output Short-Circuit Protection Test
      5. 3.4.5 Start-Up With Short-Circuit On Output
  5. 4EVM Board Assembly Drawings and Layout
    1. 4.1 PCB Drawings
  6. 5Schematics
  7. 6Bill of Materials

Start-Up With Short-Circuit On Output

Use the following instructions to perform startup into short test.

  1. Set the current limit to 4.5 A by installing the J4/J11 jumper in position 1-2.
  2. Set the input power supply voltage to 58 V and current limit of 9 A. Turn OFF the power supply.
  3. Short the output of the device (for example, VOUT to GND with a shorter cable).
  4. Turn ON the power supply.
  5. Verify the device behavior for startup into short as shown in Figure 3-4.
GUID-20210805-CA0I-PNKJ-6HMB-BFTBMXGCFWLV-low.pngFigure 3-4 Start-Up With Short on Output