SLVUCC6 March 2022 TPS629203-Q1
Table 2-1 provides a summary of the TPS629203-Q1EVM performance specifications. All the specifications are given at an ambient temperature of 25°C.
| Specification | Test Conditions | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Input voltage | 5 | 12 | 17 | V | |
| Output voltage | 3.3 | V | |||
| Output current | 0 | 300 | mA | ||
| Input current | VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A, forced PWM, 2.5 MHz, 2.2-μH inductor | 6.2 | mA | ||
| VIN = 12 V, VOUT = 3.3 V, IOUT = 300 mA, forced PWM, 2.5 MHz, 2.2-μH inductor | 0.0931 | A | |||
| Switching frequency | Set by the Mode/S-CONF pin | 2.5 | MHz | ||
| Line regulation | VIN = 5 V–17 V, VOUT= 3.3 V, IOUT = 0 A and 300 mA, forced PWM, 2.5 MHz, VSET, 2.2-μH inductor | +0.3%, –0.15% | |||
| Load regulation | VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A–300 mA, forced PWM and auto PFM/PWM with AEE, 2.5 MHz, VSET, 2.2-μH inductor | ±0.15% | |||
| Output ripple | VIN = 12 V, VOUT = 3.3 V, IOUT = 300 mA, forced PWM, 2.5 MHz, 2.2-μH inductor | 10.2 | mV | ||
| Peak efficiency | VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A–300 mA, forced PWM, 2.5 MHz, 2.2-μH inductor | 89.51% | |||
| VIN = 12 V, VOUT = 3.3 V, IOUT = 0 A–300 mA, auto PFM/PWM with AEE, 2.5 MHz, 2.2-μH inductor | 90.0% | ||||
| VIN = 12 V, VOUT = 3.3 V, IOUT = 10 mA, auto PFM/PWM with AEE, 2.5 MHz, 2.2-μH inductor | 86.2% | ||||
| Output rise time | VIN = 12 V, VOUT = 3.3 V, IOUT = 300 mA, forced PWM, 2.5 MHz, 2.2-μH inductor | 500 | μs | ||
| Load transient | VIN = 12 V, VOUT = 3.3 V, IOUT = 100 mA–300 mA, slew rate: 1 A/μs, forced PWM, VSET, 2.5 MHz, 2.2-μH inductor | ±12 | mV | ||
| Loop bandwidth | VIN = 12 V, VOUT = 3.3 V, IOUT = 300 mA, forced PWM, VSET, 2.5 MHz, 2.2-μH inductor | 159 | kHz | ||
| Phase margin | VIN = 12 V, VOUT = 3.3 V, IOUT = 300 mA, forced PWM, VSET, 2.5 MHz, 2.2-μH inductor | 86 | ° | ||
| IC case temperature | VIN = 12 V, VOUT = 3.3 V, IOUT = 300 mA, forced PWM, 2.5 MHz, 2.2-μH inductor, 10 minutes soaking | 28.8 | °C |