SLVUCE8A March   2022  – February 2023 TPS7H5001-SP

 

  1.   Abstract
  2.   Trademarks
  3. 1TPS7H5001-SP WCA Model Specification
    1. 1.1 Parameter Variation
    2. 1.2 Global Variables
    3. 1.3 Editing Model Parameters
  4. 2Model Setup
    1. 2.1 Running Transient Simulation
    2. 2.2 Running POP Analysis and AC Simulation
  5. 3Monte Carlo
    1. 3.1 Monte Carlo Simulation
  6.   Revision History

Parameter Variation

Parameter Variation

Each parameter in the table below had initial data taken on a population of TSP7H5001-SP devices. A population of devices underwent a life test, a separate population of devices went through a HDR radiation test and a different population of devices underwent an LDR test. The information gained from those tests are provided in the tables below.

Table 1-1 GMEA Variation Information (A/µV)

Test

Temperature

VIN

Min

Mean

Max

Standard Deviation

Population

Process Variation

-55-125°C

4-14 V

N/A

N/A

N/A

7%*

N/A

Pre-Life/Pre-Radiation

-55°C

4

1814

2105

2362

109

87

Pre-Life/Pre-Radiation -55°C

5

1834

2109

2333

110

87

Pre-Life/Pre-Radiation -55°C

12

1849

2106

2351

105

87

Pre-Life/Pre-Radiation -55°C

14

1855

2126

2389

108

87

Pre-Life/Pre-Radiation

25°C

4

1605

1789

1941

71.0

87

Pre-Life/Pre-Radiation 25°C

5

1616

1808

1950

71.1

87

Pre-Life/Pre-Radiation 25°C

12

1650

1808

1957

67.4

87

Pre-Life/Pre-Radiation 25°C

14

1647

1807

1954

68.1

87

Pre-Life/Pre-Radiation 125°C

4

1312

1405

1492

38.0

87

Pre-Life/Pre-Radiation 125°C

5

1329

1422

1509

39.2

87

Pre-Life/Pre-Radiation 125°C

12

1334

1425

37.8

1508

87

Pre-Life/Pre-Radiation 125°C

14

1330

1424

1506

38.8

87

Post-Life Test

-55°C

4

1817

2084

2318

109

87

Post-Life Test -55°C

5

1834

2108

2333

109

87

Post-Life Test -55°C

12

1849

2106

2351

105

87

Post-Life Test -55°C

14

1855

2126

2389

108

87

Post-Life Test 25°C

4

1605

1789

1941

71.0

87

Post-Life Test 25°C

5

1616

1808

1950

71.2

87

Post-Life Test 25°C

12

1650

1808

1957

67.4

87

Post-Life Test 25°C

14

1647

1807

1954

68.1

87

Post-Life Test

125°C

4

1312

1405

1492

38.0

87

Post-Life Test 125°C

5

1329

1422

1509

39.2

87

Post-Life Test 125°C

12

1334

1425

1508

37.8

87

Post-Life Test 125°C

14

1330

1424

1505

38.9

87

Post LDR Radiation

25°C

4

1667

1787

1925

60.1

80

Post LDR Radiation 25°C

5

1692

1805

1950

59.2

80

Post LDR Radiation 25°C

12

1698

1804

1938

59.6

80

Post LDR Radiation 25°C

14

1681

1801

1950

60.0

80

Post HDR Radiation

25°C

4

1641

1804

1937

66.6

70

Post HDR Radiation 25°C

5

1645

1821

1982

71.2

70

Post HDR Radiation 25°C

12

1646

1821

1992

71.3

70

Post HDR Radiation 25°C

14

1630

1820

1988

71.2

70

*Standard deviation value is the largest at a single temperature and VIN operating point when considering all temperatures and VIN values. It is not the standard deviation when the population includes all VIN and temperatures.
Table 1-2 VREF Variation Information (mV)

Test

Temperature

VIN

Min

Mean

Max

Standard Deviation

Population

Pre-Life/Pre-Radiation

-55°C

4

607.7

609.2

610.6

0.619

87

Pre-Life/Pre-Radiation -55°C

5

607.8

609.1

610.6

0.615

87

Pre-Life/Pre-Radiation -55°C

12

607.8

609.3

610.7

0.611

87

Pre-Life/Pre-Radiation -55°C

14

607.9

609.3

610.8

0.607

87

Pre-Life/Pre-Radiation 25°C

4

611.6

613.1

614.0

0.438

87

Pre-Life/Pre-Radiation 25°C

5

611.7

613.2

614.1

0.435

87

Pre-Life/Pre-Radiation 25°C

12

611.7

613.2

614.1

0.437

87

Pre-Life/Pre-Radiation 25°C

14

611.7

613.2

614.1

0.436

87

Pre-Life/Pre-Radiation 125°C

4

612.6

614.0

615.1

0.511

87

Pre-Life/Pre-Radiation 125°C

5

612.7

614.3

615.2

0.512

87

Pre-Life/Pre-Radiation 125°C

12

612.8

614.1

615.2

0.511

87

Pre-Life/Pre-Radiation 125°C

14

612.8

614.1

615.2

0.505

87

Post-Life

-55°C

4

607.7

609.0

610.3

0.638

87

Post-Life -55°C

5

607.8

609.0

610.4

0.645

87

Post-Life -55°C

12

607.8

609.1

610.4

0.640

87

Post-Life -55°C

14

607.9

609.1

610.4

0.627

87

Post-Life 25°C

4

611.5

613.0

613.8

0.435

87

Post-Life 25°C

5

611.7

613.1

613.8

0.425

87

Post-Life 25°C

12

611.3

613.0

613.9

0.426

87

Post-Life 25°C

14

611.6

613.8

613.9

0.425

87

Post-Life

125°C

4

612.6

614.0

615.1

0.503

87

Post-Life 125°C

5

612.8

614.1

615.2

0.501

87

Post-Life 125°C

12

612.8

614.1

615.2

0.506

87

Post-Life 125°C

14

612.8

614.1

615.2

0.503

87

Post LDR Radiation

25°C

4

611.1

612.5

613.6

0.555

80

Post LDR Radiation 25°C

5

611.2

612.5

613.6

0.560

80

Post LDR Radiation 25°C

12

611.2

612.5

613.6

0.558

80

Post LDR Radiation 25°C

14

611.2

612.5

613.7

0.561

80

Post HDR Radiation

25°C

4

610.5

612.2

613.6

0.698

70

Post HDR Radiation 25°C

5

610.5

612.2 613.6

0.704

70

Post HDR Radiation 25°C

12

610.5

612.2 613.6

0.699

70

Post HDR Radiation 25°C

14

610.5

612.2 613.6

0.708

70

*Standard deviation value is the largest at a single temperature and VIN operating point when considering all temperatures and VIN values. It is not the standard deviation when the population includes all VIN and temperatures.
Table 1-3 COMP to CS_ILIM Ratio Variation

Test

Temperature

Min

Mean

Max

Standard Deviation

Population

Pre-Life/Pre-Radiation

-55°C

2.030

2.048

2.072

0.00956

30

Pre-Life/Pre-Radiation 25°C

2.030

2.047

2.083

0.0121

30

Pre-Life/Pre-Radiation 125°C

2.041

2.055

2.083

0.0116

30

Post-Life

-55°C

2.030

2.048

2.083

0.00992

87

Post-Life 25°C

2.025

2.049

2.089

0.0137

87

Post-Life 125°C

2.036

2.057

2.094

0.0133

87

Post-LDR Radiation

25°C

2.030

2.049

2.089

0.0102

80

Post-HDR Radiation 25°C

2.025

2.053

2.117

0.0162

70