SLVUCE8 March   2022 TPS7H5001-SP

 

  1.   Trademarks
  2. 1TPS7H5001-SP WCA Model Specification
    1. 1.1 Parameter Variation
    2. 1.2 Global Variables
    3. 1.3 Editing Model Parameters
  3. 2Model Setup
    1. 2.1 Running Transient Simulation
    2. 2.2 Running POP Analysis and AC Simulation
  4. 3Monte Carlo
    1. 3.1 Monte Carlo Simulation

Running Transient Simulation

  1. Open TPS7H5001_SP_SIMPLIS_Flyback.sxsch
  2. Click Simulator → Choose Analysis.
    GUID-20220214-SS0I-KVK9-S5JR-XCKSGQCQZ02V-low.png
  3. Open the Transient tab

    GUID-20220214-SS0I-KTWK-GDQP-J7S6X61JKBPG-low.png
  4. Edit Stop Time for desired run length. Start saving data at t = will start saving the data at the inputted time. Number of plot points is used to change the amount of plot points for the data saved in the simulation.

  5. In Select Analysis on the right, select Transient and press run at the bottom